(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Control Panel Fan Unit

Control Panel Fan Unit
  • Volume Discount

[Features]
Product integrates fan with cover, filter media, frame and finger guard. *Please check the manufacturers website for specifications pertaining to model numbers which are not given in the catalog.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
C-MU1225S-11-SE2G
C-MU1225S-11-SE3G
C-MU1225S-11-SEC2G
C-MU1225S-11-SEC3G
C-MU1225S-11-SECG
C-MU1225S-11-SEG
C-MU1225S-11-SS2G
C-MU1225S-11-SS3G
C-MU1225S-11-SSC2G
C-MU1225S-11-SSC3G
C-MU1225S-11-SSCG
C-MU1225S-11-SSG
C-MU1225S-21-SE2G
C-MU1225S-21-SE3G
C-MU1225S-21-SEC2G
C-MU1225S-21-SEC3G
C-MU1225S-21-SECG
C-MU1225S-21-SEG
C-MU1225S-21-SS2G
C-MU1225S-21-SS3G
C-MU1225S-21-SSC2G
C-MU1225S-21-SSC3G
C-MU1225S-21-SSCG
C-MU1225S-21-SSG
C-MU1225S-41-SE2G
C-MU1225S-41-SE3G
C-MU1225S-41-SEC2G
C-MU1225S-41-SEC3G
C-MU1225S-41-SECG
C-MU1225S-41-SEG
C-MU1225S-41-SS2G
C-MU1225S-41-SS3G
C-MU1225S-41-SSC2G
C-MU1225S-41-SSC3G
C-MU1225S-41-SSCG
C-MU1225S-41-SSG
C-MU1225S-51-SE2G
C-MU1225S-51-SE3G
C-MU1225S-51-SEC2G
C-MU1225S-51-SEC3G
C-MU1225S-51-SECG
C-MU1225S-51-SEG
C-MU1225S-51-SS2G
C-MU1225S-51-SS3G
C-MU1225S-51-SSC2G
C-MU1225S-51-SSC3G
C-MU1225S-51-SSCG
C-MU1225S-51-SSG
C-MU1238A-11B-GEFG
C-MU1238A-11B-GEG
C-MU1238A-11B-GSFG
C-MU1238A-11B-GSG
C-MU1238A-11B-SE2G
C-MU1238A-11B-SE3G
C-MU1238A-11B-SEC2G
C-MU1238A-11B-SEC3G
C-MU1238A-11B-SECG
C-MU1238A-11B-SEG
C-MU1238A-11B-SS2G
C-MU1238A-11B-SS3G
Part NumberMinimum order quantityVolume DiscountDays to Ship Size Thickness Input voltage Maximum Air Flow (AC Input Voltage, when 50 Hz)
(m3/min)
Maximum Air Flow (AC Input Voltage, when 60Hz)
(m3/min)
Volume (AC input voltage, 50 Hz)
(dB)
Volume (AC input voltage, 60Hz)
(dB)
Maximum Static Pressure (AC Input Voltage, 50 Hz)
(Pa)
Maximum Static Pressure (AC Input Voltage, 60Hz)
(Pa)
Type Protection grade Additional functions Panel color Cooling form External dimensions
(mm)
Mounted fan size Number of mounted fans
(units)
1 Piece(s)Available

16 Days or more

120x12025mmSingle-phase 100 V1.41.645494242Slitted sheet metal unitIP4X-Light beigeDischarge type305x180-2
1 Piece(s)Available

16 Days or more

120x12025mmSingle-phase 100 V2.12.447504243Slitted sheet metal unitIP4X-Light beigeDischarge type430x180-3
1 Piece(s)Available

16 Days or more

120x12025mmSingle-phase 100 V1.41.645494242Slitted sheet metal unitIP4X-CreamDischarge type305x180-2
1 Piece(s)Available

16 Days or more

120x12025mmSingle-phase 100 V2.12.447504243Slitted sheet metal unitIP4X-CreamDischarge type430x180-3
1 Piece(s)Available

16 Days or more

120x12025mmSingle-phase 100 V0.70.843464243Slitted sheet metal unitIP4X-CreamDischarge type180x180-1
1 Piece(s)Available

16 Days or more

120x12025mmSingle-phase 100 V0.70.843464243Slitted sheet metal unitIP4X-Light beigeDischarge type180x180-1
1 Piece(s)Available

16 Days or more

120x12025mmSingle-phase 100 V1.51.846494041Slitted sheet metal unitIP4X-Light beigeSuction type305x180-2
1 Piece(s)Available

16 Days or more

120x12025mmSingle-phase 100 V2.32.747504142Slitted sheet metal unitIP4X-Light beigeSuction type430x180-3
1 Piece(s)Available

16 Days or more

120x12025mmSingle-phase 100 V1.51.846494041Slitted sheet metal unitIP4X-CreamSuction type305x180-2
1 Piece(s)Available

16 Days or more

120x12025mmSingle-phase 100 V2.32.747504142Slitted sheet metal unitIP4X-CreamSuction type430x180-3
1 Piece(s)Available

16 Days or more

120x12025mmSingle-phase 100 V0.70.942453740Slitted sheet metal unitIP4X-CreamSuction type180x180-1
1 Piece(s)Available

16 Days or more

120x12025mmSingle-phase 100 V0.70.942453740Slitted sheet metal unitIP4X-Light beigeSuction type180x180-1
1 Piece(s)Available

16 Days or more

120x12025mm[Others] Single-phase 115V1.41.645494242Slitted sheet metal unitIP4XNoneLight beigeDischarge type305x180-2
1 Piece(s)Available

16 Days or more

120x12025mm[Others] Single-phase 115V2.12.447504243Slitted sheet metal unitIP4XNoneLight beigeDischarge type430x180-3
1 Piece(s)Available

16 Days or more

120x12025mm[Others] Single-phase 115V1.41.645494242Slitted sheet metal unitIP4XNoneCreamDischarge type305x180-2
1 Piece(s)Available

16 Days or more

120x12025mm[Others] Single-phase 115V2.12.447504243Slitted sheet metal unitIP4XNoneCreamDischarge type430x180-3
1 Piece(s)Available

16 Days or more

120x12025mm[Others] Single-phase 115V0.70.843464243Slitted sheet metal unitIP4XNoneCreamDischarge type180x180-1
1 Piece(s)Available

16 Days or more

120x12025mm[Others] Single-phase 115V0.70.843464243Slitted sheet metal unitIP4XNoneLight beigeDischarge type180x180-1
1 Piece(s)Available

16 Days or more

120x12025mm[Others] Single-phase 115V1.51.846494041Slitted sheet metal unitIP4XNoneLight beigeSuction type305x180-2
1 Piece(s)Available

16 Days or more

120x12025mm[Others] Single-phase 115V2.32.747504142Slitted sheet metal unitIP4XNoneLight beigeSuction type430x180-3
1 Piece(s)Available

16 Days or more

120x12025mm[Others] Single-phase 115V1.51.846494041Slitted sheet metal unitIP4XNoneCreamSuction type305x180-2
1 Piece(s)Available

16 Days or more

120x12025mm[Others] Single-phase 115V2.32.747504142Slitted sheet metal unitIP4XNoneCreamSuction type430x180-3
1 Piece(s)Available

16 Days or more

120x12025mm[Others] Single-phase 115V0.70.942453740Slitted sheet metal unitIP4XNoneCreamSuction type180x180-1
1 Piece(s)Available

16 Days or more

120x12025mm[Others] Single-phase 115V0.70.942453740Slitted sheet metal unitIP4XNoneLight beigeSuction type180x180-1
1 Piece(s)Available

16 Days or more

120x12025mmSingle-phase 200V1.41.645494242Slitted sheet metal unitIP4X-Light beigeDischarge type305x180-2
1 Piece(s)Available

16 Days or more

120x12025mmSingle-phase 200V2.12.447504243Slitted sheet metal unitIP4X-Light beigeDischarge type430x180-3
1 Piece(s)Available

16 Days or more

120x12025mmSingle-phase 200V1.41.645494242Slitted sheet metal unitIP4X-CreamDischarge type305x180-2
1 Piece(s)Available

16 Days or more

120x12025mmSingle-phase 200V2.12.447504243Slitted sheet metal unitIP4X-CreamDischarge type430x180-3
1 Piece(s)Available

16 Days or more

120x12025mmSingle-phase 200V0.70.843464243Slitted sheet metal unitIP4X-CreamDischarge type180x180-1
1 Piece(s)Available

16 Days or more

120x12025mmSingle-phase 200V0.70.843464243Slitted sheet metal unitIP4X-Light beigeDischarge type180x180-1
1 Piece(s)Available

16 Days or more

120x12025mmSingle-phase 200V1.51.846494041Slitted sheet metal unitIP4X-Light beigeSuction type305x180-2
1 Piece(s)Available

16 Days or more

120x12025mmSingle-phase 200V2.32.747504141Slitted sheet metal unitIP4X-Light beigeSuction type430x180-3
1 Piece(s)Available

16 Days or more

120x12025mmSingle-phase 200V1.51.846494041Slitted sheet metal unitIP4X-CreamSuction type305x180-2
1 Piece(s)Available

16 Days or more

120x12025mmSingle-phase 200V2.32.747504141Slitted sheet metal unitIP4X-CreamSuction type430x180-3
1 Piece(s)Available

16 Days or more

120x12025mmSingle-phase 200V0.70.942453740Slitted sheet metal unitIP4X-CreamSuction type180x180-1
1 Piece(s)Available

16 Days or more

120x12025mmSingle-phase 200V0.70.942453740Slitted sheet metal unitIP4X-Light beigeSuction type180x180-1
1 Piece(s)Available

16 Days or more

120x12025mm[Others] Single-phase 220/2301.4(AC220V, AC230V)1.6(AC230V)45(AC220V, AC230V)49(AC230V)40(AC220V), 42(AC230V)42(AC230V)Slitted sheet metal unitIP4XNoneLight beigeDischarge type305x180-2
1 Piece(s)Available

16 Days or more

120x12025mm[Others] Single-phase 220/2302.1(AC220V, AC230V)2.4(AC230V)47(AC220V, AC230V)50(AC230V)40(AC220V), 42(AC230V)43(AC230V)Slitted sheet metal unitIP4XNoneLight beigeDischarge type430x180-3
1 Piece(s)Available

16 Days or more

120x12025mm[Others] Single-phase 220/2301.4(AC220V, AC230V)1.6(AC230V)45(AC220V, AC230V)49(AC230V)40(AC220V), 42(AC230V)42(AC230V)Slitted sheet metal unitIP4XNoneCreamDischarge type305x180-2
1 Piece(s)Available

16 Days or more

120x12025mm[Others] Single-phase 220/2302.1(AC220V, AC230V)2.4(AC230V)47(AC220V, AC230V)50(AC230V)40(AC220V), 42(AC230V)43(AC230V)Slitted sheet metal unitIP4XNoneCreamDischarge type430x180-3
1 Piece(s)Available

16 Days or more

120x12025mm[Others] Single-phase 220/2300.7(AC220V, AC230V)0.8(AC230V)42(AC220V), 43(AC230V)46(AC230V)40(AC220V), 42(AC230V)43(AC230V)Slitted sheet metal unitIP4XNoneCreamDischarge type180x180-1
1 Piece(s)Available

16 Days or more

120x12025mm[Others] Single-phase 220/2300.7(AC220V, AC230V)0.8(AC230V)42(AC220V), 43(AC230V)46(AC230V)40(AC220V), 42(AC230V)43(AC230V)Slitted sheet metal unitIP4XNoneLight beigeDischarge type180x180-1
1 Piece(s)Available

16 Days or more

120x12025mm[Others] Single-phase 220/2301.5(AC220V, AC230V)1.8(AC230V)45(AC220V), 46(AC230V)49(AC230V)38(AC220V), 40(AC230V)41(AC230V)Slitted sheet metal unitIP4XNoneLight beigeSuction type305x180-2
1 Piece(s)Available

16 Days or more

120x12025mm[Others] Single-phase 220/2302.3(AC220V, AC230V)2.7(AC230V)47(AC220V, AC230V)50(AC230V)39(AC220V), 41(AC230V)42(AC230V)Slitted sheet metal unitIP4XNoneLight beigeSuction type430x180-3
1 Piece(s)Available

16 Days or more

120x12025mm[Others] Single-phase 220/2301.5(AC220V, AC230V)1.8(AC230V)45(AC220V), 46(AC230V)49(AC230V)38(AC220V), 40(AC230V)41(AC230V)Slitted sheet metal unitIP4XNoneCreamSuction type305x180-2
1 Piece(s)Available

16 Days or more

120x12025mm[Others] Single-phase 220/2302.3(AC220V, AC230V)2.7(AC230V)47(AC220V, AC230V)50(AC230V)39(AC220V), 41(AC230V)42(AC230V)Slitted sheet metal unitIP4XNoneCreamSuction type430x180-3
1 Piece(s)Available

16 Days or more

120x12025mm[Others] Single-phase 220/2300.7(AC220V, AC230V)0.9(AC230V)42(AC220V, AC230V)45(AC230V)35(AC220V), 37(AC230V)40(AC230V)Slitted sheet metal unitIP4XNoneCreamSuction type180x180-1
1 Piece(s)Available

16 Days or more

120x12025mm[Others] Single-phase 220/2300.7(AC220V, AC230V)0.9(AC230V)42(AC220V, AC230V)45(AC230V)35(AC220V), 37(AC230V)40(AC230V)Slitted sheet metal unitIP4XNoneLight beigeSuction type180x180-1
1 Piece(s)Available

16 Days or more

120x12038mmSingle-phase 100 V1.721.9844469090Finger guard unit, filter includedIP2X--Discharge type161x158-1
1 Piece(s)Available

16 Days or more

120x12038mmSingle-phase 100 V2.42.744479092Finger guard unitIP2X--Discharge type161x158-1
1 Piece(s)Available

16 Days or more

120x12038mmSingle-phase 100 V1.681.9244467579Finger guard unit, filter includedIP2X--Suction type161x158-1
1 Piece(s)Available

16 Days or more

120x12038mmSingle-phase 100 V2.42.745488088Finger guard unitIP2X--Suction type161x158-1
1 Piece(s)Available

16 Days or more

120x12038mmSingle-phase 100 V1.92.248527485Slitted sheet metal unitIP4X-Light beigeDischarge type305x180-2
1 Piece(s)Available

16 Days or more

120x12038mmSingle-phase 100 V2.93.351547485Slitted sheet metal unitIP4X-Light beigeDischarge type430x180-3
1 Piece(s)Available

16 Days or more

120x12038mmSingle-phase 100 V1.92.248527485Slitted sheet metal unitIP4X-CreamDischarge type305x180-2
1 Piece(s)Available

16 Days or more

120x12038mmSingle-phase 100 V2.93.351547485Slitted sheet metal unitIP4X-CreamDischarge type430x180-3
1 Piece(s)Available

16 Days or more

120x12038mmSingle-phase 100 V0.9145487485Slitted sheet metal unitIP4X-CreamDischarge type180x180-1
1 Piece(s)Available

16 Days or more

120x12038mmSingle-phase 100 V0.9145487485Slitted sheet metal unitIP4X-Light beigeDischarge type180x180-1
1 Piece(s)Available

16 Days or more

120x12038mmSingle-phase 100 V1.72.147515464Slitted sheet metal unitIP4X-Light beigeSuction type305x180-2
1 Piece(s)Available

16 Days or more

120x12038mmSingle-phase 100 V2.63.149535664Slitted sheet metal unitIP4X-Light beigeSuction type430x180-3

Loading...

Basic Information

Type AC fan Connection form Plug cord used for power connection (1m)

Additional Products in this Category

Tech Support