(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Crimp Terminal - Ring, Bare

Crimp Terminal - Ring, Bare
  • Volume Discount

•Type : Bare crimp terminal, Crimp terminal with insulation
•Shape : Ring ∙ Tank
•Applicable wire size : 12 to 10, 18 to 14, 22 to 16, 22 to 18, 26 to 22
•Insulation material : Vinyl
For complete product overview and details on Crimp Terminal with Ring Tongue Shape (TE Connectivity) see the sections below:

(i)Caution

Part Number

Configured Part Number is shown.

171510-6

Part Number
171510-6
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHS
1 Piece(s)Available

6 Days or more

10

Loading...

  1. 1

Basic Information

Type Crimp terminal with insulation Shape Ring ∙ Tank Series Others
Inner diameter A(Φ) 3.68 Outer diameter B(mm) 5.5 Overall length C(mm) 17.4
Applicable wire size(AWG) 22 to 16 Insulation material Vinyl Insulation coating (color) Red
Applicable wire size(mm2) 0.25 to 1.65 Insulation coating outer diameter(mm) 3.5

Please check the type/dimensions/specifications of the part 171510-6 in the Crimp Terminal - Ring, Bare series.

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.