(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Mini CT Connector【1-20,000 Pieces Per Package】 (Part Numbers)

Mini CT Connector
  • Volume Discount

[Features]
• This is a Tyco Electronics (TE) mini CT series AC/DC 50 connector with a 1.50-mm pitch.

PDF

Part Number

Configured Part Number is shown.

1-353293-8

 
Part Number
1-353293-8
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Applicable pin/contact Number of electrodes Application Rated current
(A)
Rated voltage
(V)
Wire connection method Connection direction Type Center line (pitch)
(mm)
Applicable wire size
(AWG)
Applicable wire size
(mm2)
Color Contact material/finish Housing material Insulation coating outer diameter
(mm)
Mounting type Applicable target Notes

5,000 Pieces Per Package

1 Pack(s)Available

Quote

[Others] Female (socket)18Cable connection250Pressure weldingStraightReceptacle1.528-260.08-0.14GrayPre-tin, phosphor bronzeUL94V-0, glass-filled nylon0.8-0.95---

Loading...

  1. 1

Basic Information

Connector Shape Square shape Connector Series Initials Others Series Model Mini-CT
Operating temperature range(℃) -30 to +105

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.