(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Contacts - Connector, Multiple interlock

Part Number

Configured Part Number is shown.

170286-1

Part Number
170286-1
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

Quote

Loading...

  1. 1

Basic Information

Applicable pin/contact Female (socket) Number of electrodes 1 Application Cable connection
Rated current(A) 25 Wire connection method Crimp Connection direction Straight
IP Rating None Applicable wire size(AWG) 20-14 Applicable wire size(mm2) 0.5-2.27
Wire coating outer diameter(mm) 2.1-3.4 Material/surface treatment Brass/tin plating Notes Allowable current is for 2 mm2 wires

Please check the type/dimensions/specifications of the part 170286-1 in the Contacts - Connector, Multiple interlock series.

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.