(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Detachable construction with cylindrical ø16 body series
[Features]
· Same detachable construction as the A16-series push-button switches
Now with shortened mounting depth of 28.5 mm
· The same contacts can be used for both standard loads and micro loads.
· IP65 oil-resistant models.
Part Number |
---|
A165K-A2ML-1 |
A165K-A2MR-2 |
A165K-J2AL-1 |
A165K-J2M-1 |
A165K-J2ML-1 |
A165K-J2ML-2 |
A165K-J2MR-1 |
A165K-J3M-2 |
A165K-T2AL-1 |
A165K-T2M-1 |
A165K-T2ML-1 |
A165K-T2ML-2 |
A165K-T2MR-1 |
A165K-T2MR-2 |
A165K-T3MC-2 |
Loading...
Type | Key type selector switch | Mounting hole | Φ 16 | Illumination | None |
---|---|---|---|---|---|
With Key | Present | Terminal shape | Solder terminal | Representative standards | CE / UL / CUL / TUV / CCC |
Dimension vertical(mm) | 18 | Dimension depth(mm) | 30.6 | Switch rating, resistance load 1 for AC | 125 V AC / 5 A |
Switch rating, resistance load 2 for AC | 250 V AC / 3 A | Switch rating, resistance load 1 for DC | 30 V DC /3 A | IP Protection Degree | IP65 oil-resistant models |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy