(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

DC Propeller Fan with Low Rotation Speed Alarm, MDA Series (Part Numbers)

DC Propeller Fan with Low Rotation Speed Alarm, MDA Series
  • Volume Discount

[Features]
· Quickly reports any decrease in fan rotational speed.
· The MDA series has a built-in alarm circuit which informs the host controller when rotational speed is reduced.
· Quickly reports any reduction in fan cooling potential attributable to the fan's useful life or the infiltration of contaminants.
· As a result, this product contributes to enhanced equipment reliability.

Part Number

Configured Part Number is shown.

T-MDA625-12-G

Part Number
T-MDA625-12-G
Part NumberMinimum order quantityVolume DiscountDays to Ship Size Thickness Input voltage Representative standards Maximum air flow (DC input voltage)
(m3/min)
Volume (DC input voltage)
(dB)
Maximum static pressure (DC input voltage)
(Pa)
Type Connection form Frame color Notes
1 Piece(s)Available

16 Days or more

[Others] 62x6225mmDC12VCE / UL / CSA0.53049Set (finger guard, mounting screws included)Lead wireBlackH level (internal transistor OFF)

Loading...

  1. 1

Basic Information

Type DC fan Sensor output Suspend output Additional functions Decreased rotational speed alarm (non-contact type)
Alarm output format Open collector output

Additional Products in this Category

Tech Support