(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
This is a DC propeller fan with a life expectancy of 100, 000 hours.
[Features]
· The expected lifespan of 100, 000 hours indicates that more than 90% of all fans meet the following criteria when operated at an ambient temperature of 60°C.
· Criteria: Rotational speed (at rated voltage).
· At least 70% of rating.
· Input current (at rated voltage).
· Within 130% of rating.
Part Number |
---|
MDE1225-12L |
MDE1225-24L |
MDE1451-24L2 |
MDE1751-24L |
T-MDE1225-12L-G |
T-MDE1225-24L-G |
T-MDE1451-24L2G |
Loading...
Type | DC fan | Sensor output | Suspend output | Application | Long life |
---|---|---|---|---|---|
Speed Type | Standard speed | Connection form | Lead wire | Additional functions | Stop sensor (non-contact type) |
Alarm output format | Open collector output |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy