| 1 Piece(s) | Available |
16 Days or more
| [Others] 104x104 | 25mm | Single-phase 100 V | - | 1.0 | 1.2 | 31 | 34 | 29 | 34 | Fan unit | Low speed | Plug cord used for power connection (not as an accessory) | - |
| 1 Piece(s) | Available |
8 Days or more
| [Others] 104x104 | 25mm | Single-phase 200V | PSE / CE / UL | 1.2 | 1.4 | 35 | 39 | 39 | 44 | Fan unit | Standard speed | Plug cord used for power connection (not as an accessory) | - |
| 1 Piece(s) | Available |
16 Days or more
| [Others] 104x104 | 25mm | [Others] Single-phase 230V | PSE / CE / UL / CSA | 1.2 | 1.4 | 35 | 39 | 39 | 44 | Fan unit | Standard speed | Plug cord used for power connection (not as an accessory) | - |
| 1 Piece(s) | Available |
16 Days or more
| [Others] 119x119 | 25mm | Single-phase 100 V | PSE / CE / UL / CSA | 1.4 | 1.7 | 33 | 37 | 32 | 31 | Fan unit | Medium speed | Plug cord used for power connection (not as an accessory) | - |
| 1 Piece(s) | Available |
16 Days or more
| [Others] 119x119 | 25mm | [Others] Single-phase 115V | PSE / CE / UL / CSA | 1.4 | 1.7 | 33 | 37 | 32 | 31 | Fan unit | Medium speed | Plug cord used for power connection (not as an accessory) | - |
| 1 Piece(s) | Available |
16 Days or more
| [Others] 119x119 | 25mm | Single-phase 200V | PSE / CE / UL | 1.4 | 1.7 | 33 | 37 | 32 | 31 | Fan unit | Medium speed | Plug cord used for power connection (not as an accessory) | - |
| 1 Piece(s) | Available |
16 Days or more
| [Others] 119x119 | 25mm | [Others] Single-phase 220/230 | PSE / CE / UL / CSA | 1.4 | 1.7 | 33 | 37 | 32 | 31 | Fan unit | Medium speed | Plug cord used for power connection (not as an accessory) | - |
| 1 Piece(s) | Available |
8 Days or more
| [Others] 119x119 | 25mm | Single-phase 100 V | PSE / CE / UL / CSA | 1.6 | 1.9 | 36 | 40 | 49 | 44 | Fan unit | Standard speed | Plug cord used for power connection (not as an accessory) | - |
| 1 Piece(s) | Available |
16 Days or more
| [Others] 119x119 | 25mm | [Others] Single-phase 115V | PSE / CE / UL / CSA | 1.6 | 1.9 | 36 | 40 | 49 | 44 | Fan unit | Standard speed | Plug cord used for power connection (not as an accessory) | - |
| 1 Piece(s) | Available |
8 Days or more
| [Others] 119x119 | 25mm | Single-phase 200V | PSE / CE / UL / CSA | 1.6 | 1.9 | 36 | 40 | 49 | 44 | Fan unit | Standard speed | Plug cord used for power connection (not as an accessory) | - |
| 1 Piece(s) | Available |
16 Days or more
| [Others] 119x119 | 25mm | [Others] Single-phase 220/230 | PSE / CE / UL / CSA | 1.6 | 1.9 | 36 | 40 | 49 | 44 | Fan unit | Standard speed | Plug cord used for power connection (not as an accessory) | - |
| 1 Piece(s) | Available |
8 Days or more
| [Others] 119x119 | 38mm | Single-phase 100 V | PSE / CE / UL / CSA | 2.7 | 3 | 43 | 46 | 81 | 81 | Fan unit | Standard speed | Plug cord used for power connection (not as an accessory) | - |
| 1 Piece(s) | Available |
Same day
Stock | [Others] 119x119 | 38mm | [Others] Single-phase 115V | PSE / CE / UL / CSA | 2.7 | 3 | 43 | 46 | 81 | 81 | Fan unit | Standard speed | Plug cord used for power connection (not as an accessory) | - |
| 1 Piece(s) | Available |
8 Days or more
| [Others] 119x119 | 38mm | Single-phase 200V | PSE / CE / UL | 2.7 | 3 | 43 | 46 | 81 | 81 | Fan unit | Standard speed | Plug cord used for power connection (not as an accessory) | - |
| 1 Piece(s) | Available |
8 Days or more
| [Others] 119x119 | 38mm | [Others] Single-phase 220/230 | PSE / CE / UL / CSA | 2.7 | 3 | 43 | 46 | 81 | 81 | Fan unit | Standard speed | Plug cord used for power connection (not as an accessory) | - |
| 1 Piece(s) | Available |
8 Days or more
| [Others] 119x119 | 38mm | Single-phase 100 V | PSE / CE / UL / CSA | 2.2 | 2.5 | 38 | 40 | 52 | 52 | Fan unit | Medium speed | Plug cord used for power connection (not as an accessory) | - |
| 1 Piece(s) | Available |
16 Days or more
| [Others] 119x119 | 38mm | [Others] Single-phase 115V | PSE / CE / UL / CSA | 2.2 | 2.5 | 38 | 40 | 52 | 52 | Fan unit | Medium speed | Plug cord used for power connection (not as an accessory) | - |
| 1 Piece(s) | Available |
8 Days or more
| [Others] 119x119 | 38mm | Single-phase 200V | PSE / CE / UL | 2.2 | 2.5 | 38 | 40 | 52 | 52 | Fan unit | Medium speed | Plug cord used for power connection (not as an accessory) | - |
| 1 Piece(s) | Available |
16 Days or more
| [Others] 119x119 | 38mm | [Others] Single-phase 220/230 | PSE / CE / UL / CSA | 2.2(AC220V), 2.3(AC230V) | 2.5 | 38(AC220V), 39(AC230V) | 40 | 52(AC220V), 59(AC230V) | 52 | Fan unit | Medium speed | Plug cord used for power connection (not as an accessory) | - |
| 1 Piece(s) | Available |
8 Days or more
| [Others] 119x119 | 38mm | Single-phase 100 V | PSE / CE / UL / CSA | 1.9 | 1.8 | 33 | 32 | 34 | 27 | Fan unit | Low speed | Plug cord used for power connection (not as an accessory) | - |
| 1 Piece(s) | Available |
16 Days or more
| [Others] 119x119 | 38mm | [Others] Single-phase 115V | PSE / CE / UL / CSA | 1.9 | 1.8 | 33 | 32 | 34 | 27 | Fan unit | Low speed | Plug cord used for power connection (not as an accessory) | - |
| 1 Piece(s) | Available |
16 Days or more
| [Others] 119x119 | 38mm | Single-phase 200V | PSE / CE / UL | 1.9 | 1.8 | 33 | 32 | 34 | 27 | Fan unit | Low speed | Plug cord used for power connection (not as an accessory) | - |
| 1 Piece(s) | Available |
16 Days or more
| [Others] 119x119 | 38mm | [Others] Single-phase 220/230 | PSE / CE / UL / CSA | 1.85(AC220V), 1.9(AC230V) | 1.9 | 33(AC220V), 34(AC230V) | 33 | 34 | 29 | Fan unit | Low speed | Plug cord used for power connection (not as an accessory) | - |
| 1 Piece(s) | Available |
8 Days or more
| [Others] 140x140 | [Others] 28mm | Single-phase 100 V | PSE / CE / UL / CSA | 2.4 | 2.7 | 44 | 46 | 43 | 39 | Fan unit | Standard speed | Plug cord used for power connection (not as an accessory) | - |
| 1 Piece(s) | Available |
8 Days or more
| [Others] 140x140 | [Others] 28mm | Single-phase 200V | PSE / CE / UL | 2.4 | 2.7 | 44 | 46 | 43 | 39 | Fan unit | Standard speed | Plug cord used for power connection (not as an accessory) | - |
| 1 Piece(s) | Available |
16 Days or more
| [Others] 140x140 | [Others] 28mm | [Others] Single-phase 220/230 | PSE / CE / UL / CSA | 2.4(AC220V), 2.5(AC230V) | 2.7 | 44(AC220V), 45(AC230V) | 46 | 43(AC220V),45(AC230V) | 34 | Fan unit | Standard speed | Plug cord used for power connection (not as an accessory) | - |
| 1 Piece(s) | Available |
8 Days or more
| 80x80 | 25mm | Single-phase 100 V | - | 0.35 | 0.45 | 24 | 28 | 20 | 34 | Fan unit | Low speed | Plug cord used for power connection (not as an accessory) | - |
| 1 Piece(s) | Available |
8 Days or more
| 80x80 | 25mm | Single-phase 100 V | CE / UL / CSA | 0.45 | 0.55 | 28 | 35 | 34 | 49 | Fan unit | Standard speed | Plug cord used for power connection (not as an accessory) | - |
| 1 Piece(s) | Available |
16 Days or more
| 80x80 | 25mm | [Others] Single-phase 115V | CE / UL / CSA | 0.45 | 0.55 | 28 | 35 | 34 | 49 | Fan unit | Standard speed | Plug cord used for power connection (not as an accessory) | - |
| 1 Piece(s) | Available |
8 Days or more
| 80x80 | 25mm | Single-phase 200V | CE / UL | 0.45 | 0.55 | 28 | 35 | 34 | 49 | Fan unit | Standard speed | Plug cord used for power connection (not as an accessory) | - |
| 1 Piece(s) | Available |
Same day
Stock | 80x80 | 25mm | [Others] Single-phase 220/230 | CE / UL / CSA | 0.45 | 0.55 | 28 | 35 | 34 | 49 | Fan unit | Standard speed | Plug cord used for power connection (not as an accessory) | - |
| 1 Piece(s) | Available |
16 Days or more
| 92x92 | 25mm | Single-phase 100 V | PSE / CE / UL / CSA | 0.85 | 1 | 31 | 36 | 34 | 44 | Fan unit | Medium speed | Plug cord used for power connection (not as an accessory) | - |
| 1 Piece(s) | Available |
16 Days or more
| 92x92 | 25mm | [Others] Single-phase 115V | PSE / CE / UL / CSA | 0.85 | 1 | 31 | 36 | 34 | 44 | Fan unit | Medium speed | Plug cord used for power connection (not as an accessory) | - |
| 1 Piece(s) | Available |
16 Days or more
| 92x92 | 25mm | Single-phase 200V | PSE / CE / UL | 0.85 | 1 | 31 | 36 | 34 | 44 | Fan unit | Medium speed | Plug cord used for power connection (not as an accessory) | - |
| 1 Piece(s) | Available |
16 Days or more
| 92x92 | 25mm | [Others] Single-phase 220/230 | PSE / CE / UL / CSA | 0.85 | 1 | 31(AC220V), 32(AC230V) | 36 | 34 | 44 | Fan unit | Medium speed | Plug cord used for power connection (not as an accessory) | - |
| 1 Piece(s) | Available |
Same day
Stock | 92x92 | 25mm | Single-phase 100 V | PSE / CE / UL / CSA | 0.95 | 1.1 | 35 | 39 | 44 | 59 | Fan unit | Standard speed | Plug cord used for power connection (not as an accessory) | - |
| 1 Piece(s) | Available |
16 Days or more
| 92x92 | 25mm | [Others] Single-phase 115V | PSE / CE / UL / CSA | 0.95 | 1.1 | 35 | 39 | 44 | 59 | Fan unit | Standard speed | Plug cord used for power connection (not as an accessory) | - |
| 1 Piece(s) | Available |
9 Days or more
| 92x92 | 25mm | Single-phase 200V | PSE / CE / UL / CSA | 0.95 | 1.1 | 35 | 39 | 44 | 59 | Fan unit | Standard speed | Plug cord used for power connection (not as an accessory) | - |
| 1 Piece(s) | Available |
16 Days or more
| 92x92 | 25mm | [Others] Single-phase 220/230 | PSE / CE / UL / CSA | 0.95 | 1.1 | 35 | 39 | 44 | 59 | Fan unit | Standard speed | Plug cord used for power connection (not as an accessory) | - |
| 1 Piece(s) | Available |
16 Days or more
| [Others] 104x104 | 25mm | Single-phase 100 V | - | 1.0 | 1.2 | 31 | 34 | 29 | 34 | Set (finger guard, mounting screws, plug cord for power connection) | Low speed | Plug cord used for power connection | - |
| 1 Piece(s) | Available |
8 Days or more
| [Others] 104x104 | 25mm | Single-phase 100 V | PSE / CE / UL / CSA | 1.2 | 1.4 | 35 | 39 | 39 | 44 | Set (finger guard, mounting screws, plug cord for power connection) | Standard speed | Plug cord used for power connection | - |
| 1 Piece(s) | Available |
Same day
Stock | [Others] 104x104 | 25mm | Single-phase 200V | PSE / CE / UL | 1.2 | 1.4 | 35 | 39 | 39 | 44 | Set (finger guard, mounting screws, plug cord for power connection) | Standard speed | Plug cord used for power connection | - |
| 1 Piece(s) | Available |
16 Days or more
| [Others] 104x104 | 25mm | [Others] Single-phase 230V | PSE / CE / UL / CSA | 1.2 | 1.4 | 35 | 39 | 39 | 44 | Set (finger guard, mounting screws, plug cord for power connection) | Standard speed | Plug cord used for power connection | - |
| 1 Piece(s) | Available |
16 Days or more
| [Others] 119x119 | 25mm | Single-phase 100 V | PSE / CE / UL / CSA | 1.4 | 1.7 | 33 | 37 | 32 | 31 | Set (finger guard, mounting screws, plug cord for power connection) | Medium speed | Plug cord used for power connection | - |
| 1 Piece(s) | Available |
16 Days or more
| [Others] 119x119 | 25mm | [Others] Single-phase 115V | PSE / CE / UL / CSA | 1.4 | 1.7 | 33 | 37 | 32 | 31 | Set (finger guard, mounting screws, plug cord for power connection) | Medium speed | Plug cord used for power connection | - |
| 1 Piece(s) | Available |
16 Days or more
| [Others] 119x119 | 25mm | Single-phase 200V | PSE / CE / UL | 1.4 | 1.7 | 33 | 37 | 32 | 31 | Set (finger guard, mounting screws, plug cord for power connection) | Medium speed | Plug cord used for power connection | - |
| 1 Piece(s) | Available |
16 Days or more
| [Others] 119x119 | 25mm | [Others] Single-phase 220/230 | PSE / CE / UL / CSA | 1.4 | 1.7 | 33 | 37 | 32 | 31 | Set (finger guard, mounting screws, plug cord for power connection) | Medium speed | Plug cord used for power connection | - |
| 1 Piece(s) | Available |
8 Days or more
| [Others] 119x119 | 25mm | Single-phase 100 V | PSE / CE / UL / CSA | 1.6 | 1.9 | 36 | 40 | 49 | 44 | Set (finger guard, mounting screws, plug cord for power connection) | Standard speed | Plug cord used for power connection | - |
| 1 Piece(s) | Available |
16 Days or more
| [Others] 119x119 | 25mm | [Others] Single-phase 115V | PSE / CE / UL / CSA | 1.6 | 1.9 | 36 | 40 | 49 | 44 | Set (finger guard, mounting screws, plug cord for power connection) | Standard speed | Plug cord used for power connection | - |
| 1 Piece(s) | Available |
Same day
Stock | [Others] 119x119 | 25mm | Single-phase 200V | PSE / CE / UL / CSA | 1.6 | 1.9 | 36 | 40 | 49 | 44 | Set (finger guard, mounting screws, plug cord for power connection) | Standard speed | Plug cord used for power connection | - |
| 1 Piece(s) | Available |
8 Days or more
| [Others] 119x119 | 38mm | Single-phase 100 V | PSE / CE / UL / CSA | 2.7 | 3 | 43 | 46 | 81 | 81 | Set (finger guard, mounting screws, plug cord for power connection) | Standard speed | Plug cord used for power connection | - |
| 1 Piece(s) | Available |
8 Days or more
| [Others] 119x119 | 38mm | [Others] Single-phase 115V | PSE / CE / UL / CSA | 2.7 | 3 | 43 | 46 | 81 | 81 | Set (finger guard, mounting screws, plug cord for power connection) | Standard speed | Plug cord used for power connection | - |
| 1 Piece(s) | Available |
8 Days or more
| [Others] 119x119 | 38mm | Single-phase 200V | PSE / CE / UL | 2.7 | 3 | 43 | 46 | 81 | 81 | Set (finger guard, mounting screws, plug cord for power connection) | Standard speed | Plug cord used for power connection | - |
| 1 Piece(s) | Available |
Same day
Stock | [Others] 119x119 | 38mm | [Others] Single-phase 220/230 | PSE / CE / UL / CSA | 2.7 | 3 | 43 | 46 | 81 | 81 | Set (finger guard, mounting screws, plug cord for power connection) | Standard speed | Plug cord used for power connection | - |
| 1 Piece(s) | Available |
16 Days or more
| [Others] 119x119 | 38mm | Single-phase 100 V | PSE / CE / UL / CSA | 2.2 | 2.5 | 38 | 40 | 52 | 52 | Set (finger guard, mounting screws, plug cord for power connection) | Medium speed | Plug cord used for power connection | - |
| 1 Piece(s) | Available |
16 Days or more
| [Others] 119x119 | 38mm | Single-phase 200V | PSE / CE / UL | 1.9 | 1.8 | 33 | 32 | 34 | 27 | Set (finger guard, mounting screws, plug cord for power connection) | Low speed | Plug cord used for power connection | - |
| 1 Piece(s) | Available |
8 Days or more
| [Others] 140x140 | [Others] 28mm | Single-phase 100 V | PSE / CE / UL / CSA | 2.4 | 2.7 | 44 | 46 | 43 | 39 | Set (finger guard, mounting screws, plug cord for power connection) | Standard speed | Plug cord used for power connection | - |
| 1 Piece(s) | Available |
8 Days or more
| [Others] 140x140 | [Others] 28mm | Single-phase 200V | PSE / CE / UL | 2.4 | 2.7 | 44 | 46 | 43 | 39 | Set (finger guard, mounting screws, plug cord for power connection) | Standard speed | Plug cord used for power connection | - |
| 1 Piece(s) | Available |
8 Days or more
| 80x80 | 25mm | Single-phase 100 V | CE / UL / CSA | 0.45 | 0.55 | 28 | 35 | 34 | 49 | Set (finger guard, mounting screws included) | Standard speed | Plug cord used for power connection | - |
| 1 Piece(s) | Available |
16 Days or more
| 80x80 | 25mm | [Others] Single-phase 115V | CE / UL / CSA | 0.45 | 0.55 | 28 | 35 | 34 | 49 | Set (finger guard, mounting screws included) | Standard speed | Plug cord used for power connection | - |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy