(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

AC Blower, MB Series

AC Blower, MB Series
  • Volume Discount

[Features]
· This AC-powered blower is optimal for localized cooling due to its ability to produce a strong local wind.
· Can also be used for cooling equipment through which air does not easily pass.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
MB10V-B
MB1040-B
MB1040-D
MB1255-B
MB1255-D
MB1255-T
MB1665-B
MB1665-D
MB1665-T
MB520-B
MB630-D
MB840-B
MB840-D
MB840-T
T-MB1040-D-FA
T-MB1040-D-GA
T-MB1255-B-FA
T-MB1255-D-FA
T-MB1255-T-FA
T-MB1255-T-GA
T-MB1665-B-A
T-MB1665-D-A
T-MB630-B-A
T-MB630-D-A
T-MB840-D-FA
T-MB840-D-GA
T-MB840-T-GA
Part NumberMinimum order quantityVolume DiscountDays to Ship Input voltage Representative standards Maximum Air Flow (AC Input Voltage, when 50 Hz)
(m3/min)
Maximum Air Flow (AC Input Voltage, when 60Hz)
(m3/min)
Volume (AC input voltage, 50 Hz)
(dB)
Volume (AC input voltage, 60Hz)
(dB)
Maximum Static Pressure (AC Input Voltage, 50 Hz)
(Pa)
Maximum Static Pressure (AC Input Voltage, 60Hz)
(Pa)
Runner diameter Ø
(mm)
Type Speed ​​Type Runner thickness
(mm)
1 Piece(s)Available

8 Days or more

Single-phase 100 V-1.2 to 2.30.8 to 2.647 to 5937 to 62178 to 206257 to 292Φ 100Fan unitVariable speed-
1 Piece(s)Available

9 Days or more

[Others] Single-phase 100/110/115CE / UL / CSA2.3(AC100V)2.6(AC100, 110, 115V)60(AC100V)63(AC100V), 64(AC110, 115V)206(AC100V)284(AC100, 110, 115V)Φ 100Fan unit-40
1 Piece(s)Available

8 Days or more

[Others] Single-phase 200/220/230CE / UL / CSA2.3(AC200V), 2.4(AC230V)2.6(AC200V), 2.7(AC220, 230V)61(AC200, 230V)64(AC200V), 65(AC220, 230V)206(AC200, 230V)304(AC200, 220, 230V)Φ 100Fan unit-40
1 Piece(s)Available

21 Days or more

[Others] Single-phase 100/110/115CE / UL / CSA4.4(AC100V)5.1(AC100, 110, 115V)67(AC100V)71(AC100, 110V), 72(AC115V)309(AC100V)441(AC100, 110, 115V)Φ 120Fan unit-55
1 Piece(s)Available

8 Days or more

[Others] Single-phase 200/220/230CE / UL / CSA4.4(AC200V), 4.5(AC230V)4.9(AC200V), 5.1(AC220V), 5.2(AC230V)67(AC200, 230V)69(AC200V), 71(AC220, 230V)314(AC200, 230V)451(AC200, 220, 230V)Φ 120Fan unit-55
1 Piece(s)Available

21 Days or more

[Others] Three-phase 200/220/230CE / UL / CSA4.4(AC200V)5.0(AC200V), 5.1(AC220V), 5.2(AC230V)67(AC200V)70(AC200V), 71(AC220, 230V)314(AC200V)451(AC200, 220, 230V)Φ 120Fan unit-55
1 Piece(s)Available

21 Days or more

[Others] Single-phase 100/110/115UL / CSA8.0(AC100V)9.0(AC100, 110, 115V)76(AC100V)80(AC100, 110, 115V)490(AC100V)686(AC100, 110, 115V)Ø160Fan unit-65
1 Piece(s)Available

21 Days or more

[Others] Single-phase 200/220/230UL / CSA7.7(AC200V), 8.0(AC230V)8.4(AC200V), 8.7(AC220V), 8.9(AC230V)75(AC200, 230V)76(AC200V), 77(AC220, 230V)490(AC200, 230V)686(AC200, 220, 230V)Ø160Fan unit-65
1 Piece(s)Available

21 Days or more

[Others] Three-phase 200/230UL / CSA8.0(AC200V)9.0(AC200, 230V)76(AC200V)80(AC200, 230V)490(AC200V)686(AC200, 230V)Ø160Fan unit-65
1 Piece(s)Available

8 Days or more

[Others] Single-phase 100/110/115CE / UL / CSA0.21(AC100V)0.24(AC100V), 0.25(AC110, 115V)33(AC100V)37(AC100V), 38(AC110V, AC115V)37(AC100V)53(AC100V), 55(AC110, 115V)Φ 50Fan unit-20
1 Piece(s)Available

8 Days or more

[Others] Single-phase 200/220/230CE / UL / CSA0.49(AC200V), 0.5(AC230V)0.5(AC200V), 0.55(AC220, 230V)38(AC200V), 39(AC230V)39(AC200V), 42(AC220V), 43(AC230V)56(AC200, 230V)83(AC200, 220, 230V)Φ 60Fan unit-30
1 Piece(s)Available

8 Days or more

[Others] Single-phase 100/110/115CE / UL / CSA1.6(AC100V)1.8(AC100, 110, 115V)55(AC100V)58(AC100V), 59(AC110, 115V)152(AC100V)221(AC100V), 226(AC110, 115V)Φ 80Fan unit-40
1 Piece(s)Available

8 Days or more

[Others] Single-phase 200/220/230CE / UL / CSA1.6(AC200, 230V)1.8(AC200, 220, 230V)55(AC200, 230V)58(AC200V), 59(AC220, 230V)152(AC200V), 157(AC230V)221(AC200V), 226(AC220, 230V)Φ 80Fan unit-40
1 Piece(s)Available

21 Days or more

[Others] Three-phase 200/220/230CE / UL / CSA1.6(AC200V)1.8(AC200, 220, 230V)55(AC200V)58(AC200V), 59(AC220, 230V)152(AC200V)221(AC200V), 226(AC220, 230V)Φ 80Fan unit-40
1 Piece(s)Available

21 Days or more

[Others] Single-phase 200/220/230CE / UL / CSA2.3(AC200V), 2.4(AC230V)2.6(AC200V), 2.7(AC220, 230V)61(AC200, 230V)64(AC200V), 65(AC220, 230V)206(AC200, 230V)304(AC200, 220, 230V)Φ 100Set (filter, mounting bracket, mounting screws included)-40
1 Piece(s)Available

21 Days or more

[Others] Single-phase 200/220/230CE / UL / CSA2.3(AC200V), 2.4(AC230V)2.6(AC200V), 2.7(AC220, 230V)61(AC200, 230V)64(AC200V), 65(AC220, 230V)206(AC200, 230V)304(AC200, 220, 230V)Φ 100Set (finger guard, mounting bracket, mounting screws included)-40
1 Piece(s)Available

21 Days or more

[Others] Single-phase 100/110/115CE / UL / CSA4.4(AC100V)5.1(AC100, 110, 115V)67(AC100V)71(AC100, 110V), 72(AC115V)309(AC100V)441(AC100, 110, 115V)Φ 120Set (filter, mounting bracket, mounting screws included)-55
1 Piece(s)Available

21 Days or more

[Others] Single-phase 200/220/230CE / UL / CSA4.4(AC200V), 4.5(AC230V)4.9(AC200V), 5.1(AC220V), 5.2(AC230V)67(AC200, 230V)69(AC200V), 71(AC220, 230V)314(AC200, 230V)451(AC200, 220, 230V)Φ 120Set (filter, mounting bracket, mounting screws included)-55
1 Piece(s)Available

21 Days or more

[Others] Three-phase 200/220/230CE / UL / CSA4.4(AC200V)5.0(AC200V), 5.1(AC220V), 5.2(AC230V)67(AC200V)70(AC200V), 71(AC220, 230V)314(AC200V)451(AC200, 220, 230V)Φ 120Set (filter, mounting bracket, mounting screws included)-55
1 Piece(s)Available

21 Days or more

[Others] Three-phase 200/220/230CE / UL / CSA4.4(AC200V)5.0(AC200V), 5.1(AC220V), 5.2(AC230V)67(AC200V)70(AC200V), 71(AC220, 230V)314(AC200V)451(AC200, 220, 230V)Φ 120Set (finger guard, mounting bracket, mounting screws included)-55
1 Piece(s)Available

21 Days or more

[Others] Single-phase 100/110/115UL / CSA8.0(AC100V)9.0(AC100, 110, 115V)76(AC100V)80(AC100, 110, 115V)490(AC100V)686(AC100, 110, 115V)Ø160Set (mounting bracket, mounting screws included)-65
1 Piece(s)Available

21 Days or more

[Others] Single-phase 200/220/230UL / CSA7.7(AC200V), 8.0(AC230V)8.4(AC200V), 8.7(AC220V), 8.9(AC230V)75(AC200, 230V)76(AC200V), 77(AC220, 230V)490(AC200, 230V)686(AC200, 220, 230V)Ø160Set (mounting bracket, mounting screws included)-65
1 Piece(s)Available

21 Days or more

[Others] Single-phase 100/110/115CE / UL / CSA0.44(AC100V)0.36(AC100V), 0.45(AC110V), 0.49(AC115V)37(AC100V)33(AC100V), 38(AC110V), 40(AC115V)53(AC100V)76(AC100V), 77(AC110V), 79(AC115V)Φ 60Set (mounting bracket, mounting screws included)-30
1 Piece(s)Available

8 Days or more

[Others] Single-phase 200/220/230CE / UL / CSA0.49(AC200V), 0.5(AC230V)0.5(AC200V), 0.55(AC220, 230V)38(AC200V), 39(AC230V)39(AC200V), 42(AC220V), 43(AC230V)56(AC200, 230V)83(AC200, 220, 230V)Φ 60Set (mounting bracket, mounting screws included)-30
1 Piece(s)Available

21 Days or more

[Others] Single-phase 200/220/230CE / UL / CSA1.6(AC200, 230V)1.8(AC200, 220, 230V)55(AC200, 230V)58(AC200V), 59(AC220, 230V)152(AC200V), 157(AC230V)221(AC200V), 226(AC220, 230V)Φ 80Set (filter, mounting bracket, mounting screws included)-40
1 Piece(s)Available

21 Days or more

[Others] Single-phase 200/220/230CE / UL / CSA1.6(AC200, 230V)1.8(AC200, 220, 230V)55(AC200, 230V)58(AC200V), 59(AC220, 230V)152(AC200V), 157(AC230V)221(AC200V), 226(AC220, 230V)Φ 80Set (finger guard, mounting bracket, mounting screws included)-40
1 Piece(s)Available

21 Days or more

[Others] Three-phase 200/220/230CE / UL / CSA1.6(AC200V)1.8(AC200, 220, 230V)55(AC200V)58(AC200V), 59(AC220, 230V)152(AC200V)221(AC200V), 226(AC220, 230V)Φ 80Set (finger guard, mounting bracket, mounting screws included)-40

Loading...

  1. 1

Basic Information

Type Blower Size Others Thickness Others
Connection form Lead wire Frame color Dark gray

Additional Products in this Category

Tech Support