(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

AC Cross Flow Fan, MF Series

AC Cross Flow Fan, MF Series
  • Volume Discount

[Features]
- A cross flow fan for AC power supplies that blows wind evenly over a wide area and is optimal for cooling circuit boards.
· The shape is rectangular and compact, so installation is simple.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
MF915-BC
MF915-DC
MF915B-BC
MF915B-DC
MF930-BC
MF930-DC
MF930B-BC
Part NumberMinimum order quantityVolume DiscountDays to Ship Input voltage Maximum Air Flow (AC Input Voltage, when 50 Hz)
(m3/min)
Maximum Air Flow (AC Input Voltage, when 60Hz)
(m3/min)
Volume (AC input voltage, 50 Hz)
(dB)
Volume (AC input voltage, 60Hz)
(dB)
Maximum Static Pressure (AC Input Voltage, 50 Hz)
(Pa)
Maximum Static Pressure (AC Input Voltage, 60Hz)
(Pa)
Runner length
(mm)
1 Piece(s)Available

8 Days or more

[Others] Single-phase 100/110/1153.43.7(AC100V), 4.0(AC110V), 4.1(AC115V)6063(AC100V), 64(AC110V, AC115V)88127(AC100V), 132(AC110V, AC115V)150
1 Piece(s)Available

21 Days or more

[Others] Single-phase 200/220/2303.4(AC200V), 3.6(AC230V)3.7(AC200V), 4.0(AC220V), 4.1(AC230V)60(AC200V), 61(AC230V)63(AC200V), 64(AC220V, AC230V)88(AC200V), 92(AC230V)127(AC200V), 132(AC220V, AC230V)150
1 Piece(s)Available

8 Days or more

[Others] Single-phase 100/110/1153.43.7(AC100V), 4.0(AC110V), 4.1(AC115V)6063(AC100V), 64(AC110V, AC115V)88127(AC100V), 132(AC110V, AC115V)150
1 Piece(s)Available

21 Days or more

[Others] Single-phase 200/220/2303.4(AC200V), 3.6(AC230V)3.7(AC200V), 4.0(AC220V), 4.1(AC230V)60(AC200V), 61(AC230V)63(AC200V), 64(AC220V, AC230V)88(AC200V), 92(AC230V)127(AC200V), 132(AC220V, AC230V)150
1 Piece(s)Available

8 Days or more

[Others] Single-phase 100/110/1156.06.2(AC100V), 6.6(AC110V), 6.8(AC115V)5860(AC100V), 62(AC110V), 63(AC115V)74103(AC100V), 106(AC110V, AC115V)300
1 Piece(s)Available

8 Days or more

[Others] Single-phase 200/220/2306.0(AC200V), 6.2(AC230V)6.2(AC200V), 6.6(AC220V), 6.8(AC230V)58(AC200V), 60(AC230V)60(AC200V), 62(AC220V), 63(AC230V)74(AC200V), 78(AC230V)103(AC200V), 106(AC220V, AC230V)300
1 Piece(s)Available

8 Days or more

[Others] Single-phase 100/110/1156.06.2(AC100V), 6.6(AC110V), 6.8(AC115V)5860(AC100V), 62(AC110V), 63(AC115V)74103(AC100V), 106(AC110V, AC115V)300

Loading...

  1. 1

Basic Information

Type Crossflow Size Others Thickness Others
Representative standards CE / UL / CSA Type Fan unit Connection form Plug cord used for power connection (not as an accessory)

Additional Products in this Category

Tech Support