(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 p.m. 3/1 to 4:00 p.m. (CST) 3/2/2025. We apologize for the inconvenience.

Heat-shrink tubing (heat resistant and flame retardant silicon)【10-25 Pieces Per Package】

Heat-shrink tubing (heat resistant and flame retardant silicon)
  • Volume Discount

The ST series is a heat-shrinkable rubber tube that can easily contract to 1/2 its internal diameter with heat application.

[Features]
· Excellent heat and cold resistance, and flame retardancy: can be used in a wide range of temperatures ranging from +200°C to -50°C. Also has UL standard compliant superior flame retardancy.
· Excellent electrical characteristics: displays stable electrical characteristics even under harsh conditions.
· Suitable flexibility: even after heat shrinking, the silicone rubber does not lose its pliability and is strongly resilient to age degradation.
· Superior molding: The molding properties of silicone rubber can be utilized for masking and resin molding of jigs.
· Superior airtight coating: A coating is applied to deal with the contractive stress of rubber, enabling a superior airtight seal.
· Range of sizes: From small to large aperture, products with various opening diameters and thicknesses are available.

(i)Caution

PDF

Part Number

Configured Part Number is shown.

 
Part Number
ST-8DG-UL
ST-10DG-UL
ST-15DG-UL
ST-20DG-UL
ST-25DG-UL
ST-30DG-UL
ST-40DG-UL
ST-55DG-UL
ST-80DG-UL
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSInternal diameter (before contraction)
(mm)
Wall Thickness (after shrinking)
(mm)
Internal diameter
(mm)
Number with packs
(Units)

25 Pieces Per Package

1 Pack(s)Available

8 Days or more

101.4-2.21.20.6-0.925

25 Pieces Per Package

1 Pack(s)Available

8 Days or more

101.8-2.81.20.8-1.225

20 Pieces Per Package

1 Pack(s)Available

8 Days or more

103.0-4.21.21.3-1.820

20 Pieces Per Package

1 Pack(s)Available

8 Days or more

103.8-5.21.21.7-2.320

20 Pieces Per Package

1 Pack(s)Available

8 Days or more

105.0-6.71.22.2-2.920

20 Pieces Per Package

1 Pack(s)Available

8 Days or more

106.2-8.01.22.7-3.420

20 Pieces Per Package

1 Pack(s)Available

8 Days or more

107.8-10.01.23.5-4.420

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

1010.0-13.01.85.0-6.210

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

1015.0-19.01.87.3-9.010

Loading...

  1. 1

Basic Information

Shrinkage factor 2:1 Material Silicon Color Ash
Flame retardant Present Adhesive None Tube length(mm) 1000
Special function/application Heat resistant Representative standards UL Continuous operating temperature range (Min) Min(℃) -50
Continuous operating temperature range (Max) Max(℃) 200

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.