(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Temporary frame bushing 45° (CD tube and compact type) G type

Temporary frame bushing 45° (CD tube and compact type) G type
  • Volume Discount

Compact with swinging 45° temporary frame bushing (CD tube-G-type compact). The bushing can be fixed simply using the included nails.

[Features]
· Compact and freely adjustable oscillating angle.
· Optimal for piping that does not use steel, etc.
· Can be secured simply by driving in the attached nail.
· Equipped with seal for preventing intrusion of unset cement.

(i)Caution

Part Number

Configured Part Number is shown.

Part Number
CNEC-16GS
CNEC-22G
CNEC-28G
Part NumberMinimum order quantityVolume DiscountDays to Ship Conforming pipe Screw nominal designation
10 Piece(s)Available

9 Days or more

16 (CD single-layer corrugated tube)For Nominal 16 (G1/2)
10 Piece(s)Available

9 Days or more

22 (CD single-layer corrugated tube)For Nominal 22 (G3/4)
10 Piece(s)Available

9 Days or more

28 (CD single-layer corrugated tube)For nominal 28 (G1)

Loading...

  1. 1

Basic Information

Color Grey Material Resin

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.