(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Miraflex MF

Miraflex MF

Click this image to zoom it.

Move the mouse over the image to zoom

  • Miraflex MF
  • Miraflex MF
  • Miraflex MF
  • Miraflex MF
  • Volume Discount

This PF tube uses a two-layer design for excellent weatherproofing properties. This is the Miraflex (PFD) Series.

[Features]
・This pipe uses a two-layer design for excellent weatherproofing properties.
・The black model is even more weatherproof, and is optimal for applications such as outdoor wiring at solar power plants.

(i)Caution

Part Number

Configured Part Number is shown.

Part Number
MF-16
MF-16H
MF-16K
MF-16M
MF-22
MF-22H
MF-22M
MF-28
MF-28H
MF-28K
MF-28M
MF-36
MF-36H
MF-36K
MF-36M
Part NumberMinimum order quantityVolume DiscountDays to Ship Required Internal Diameter Size
(mm)
Color Outer diameter
(mm)
Approximately inner diameter
(mm)
Length
(m)
Color
1 Piece(s)Available

8 Days or more

16Beige231650Beige
1 Piece(s)Available

8 Days or more

16Grey231650Gray
1 Piece(s)Available

8 Days or more

16Black231650Black
1 Piece(s)Available

8 Days or more

16Milky White231650Translucent White
1 Piece(s)Available

8 Days or more

22Beige30.52250Beige
1 Piece(s)Available

8 Days or more

22Grey30.52250Gray
1 Piece(s)Available

8 Days or more

22Milky White30.52250Translucent White
1 Piece(s)Available

8 Days or more

28Beige36.52830Beige
1 Piece(s)Available

8 Days or more

28Grey36.52830Gray
1 Piece(s)Available

8 Days or more

28Black36.52830Black
1 Piece(s)Available

8 Days or more

28Milky White36.52830Translucent White
1 Piece(s)Available

8 Days or more

36Beige45.53620Beige
1 Piece(s)Available

8 Days or more

36Grey45.53620Gray
1 Piece(s)Available

7 Days or more

36Black45.53620Black
1 Piece(s)Available

8 Days or more

36Milky White45.53620Translucent White

Loading...

  1. 1

Basic Information

Type Corrugated Tube Shape Without Slit Protection Function (Environmental Resistance) Flame Retardance / Weatherability
Standard PSE

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.