(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Spiral Tube - Wire Protectors, Multiple Colors

Spiral Tube - Wire Protectors, Multiple Colors
  • Volume Discount

[Features]
· Spiral tube available in 6 colors.
· For use in bending sections of bundled wires, wiring bridging doors, protection of wiring to boards, robot telescopic cylinder sections, branching where many wires are bundled, and to organize wiring etc.
· Useful for identification of wiring.

(i)Caution

Part Number

Configured Part Number is shown.

Part Number
SPT-6
SPT-6K
SPT-6R
SPT-6Y
SPT-8
SPT-8K
SPT-8R
SPT-8Y
SPT-10
SPT-10K
SPT-10R
SPT-10Y
SPT-12
SPT-12K
SPT-12R
SPT-12Y
Part NumberMinimum order quantityVolume DiscountDays to Ship Color Color Outer diameter
(mm)
Internal diameter
(mm)
Pitch
(mm)
Wire bundle diameter
(mm)
Length
(m)
1 Piece(s)Available

8 Days or more

NaturalNatural7.46106 to 18100
1 Piece(s)Available

8 Days or more

BlackBlack7.46106 to 18100
1 Piece(s)Available

8 Days or more

RedRed7.46106 to 18100
1 Piece(s)Available

8 Days or more

YellowYellow7.46106 to 18100
1 Piece(s)Available

8 Days or more

NaturalNatural9.48138 to 2550
1 Piece(s)Available

8 Days or more

BlackBlack9.48138 to 2550
1 Piece(s)Available

8 Days or more

RedRed9.48138 to 2550
1 Piece(s)Available

8 Days or more

YellowYellow9.48138 to 2550
1 Piece(s)Available

8 Days or more

NaturalNatural11.6101310 to 3050
1 Piece(s)Available

8 Days or more

BlackBlack11.6101310 to 3050
1 Piece(s)Available

8 Days or more

RedRed11.6101310 to 3050
1 Piece(s)Available

8 Days or more

YellowYellow11.6101310 to 3050
1 Piece(s)Available

8 Days or more

NaturalNatural14121612 to 3550
1 Piece(s)Available

8 Days or more

BlackBlack14121612 to 3550
1 Piece(s)Available

8 Days or more

RedRed14121612 to 3550
1 Piece(s)Available

8 Days or more

YellowYellow14121612 to 3550
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Color Color Outer diameter
(mm)
Internal diameter
(mm)
Pitch
(mm)
Wire bundle diameter
(mm)
Length
(m)

Loading...

  1. 1

Basic Information

Product Type Other

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.