(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/15/2024 to 8:00 a.m. (CDT) 6/16/2024. We apologize for the inconvenience.

Color F Cable Label【10-20 Pieces Per Package】

Color F Cable Label
  • Volume Discount

Resin wire name tag.
[Features]
· Can be used for marking circuits on a power distribution board / control panel and for all other marking applications.
· With string.
· KFP-4570HLW is a type with printed destination display.
· Product with its number containing R instead of W is red.

Part Number

Configured Part Number is shown.

Part Number
KF-1020HW
KF-3050HW
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Shape Dimensions (reference value)
(mm)

20 Pieces Per Package

1 Pack(s)Available

7 Days or more

Elliptical10x20

10 Pieces Per Package

1 Pack(s)Available

7 Days or more

Rectangular30x50

Loading...

  1. 1

Basic Information

Strap length(mm) 120 Color White

Additional Products in this Category

Tech Support