(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

PF Pipe Connector (G-Type) Waterproof Type【1-10 Pieces Per Package】

PF Pipe Connector (G-Type) Waterproof Type
  • Volume Discount

This is a PF tube connector (waterproof/exclusively for Miraflex SS/G type). The color of this product is gray.

[Features]
· Connection and release are both possible with just one touch.
· A cap is attached, preventing intrusion of unsolidified concrete.
· Waterproof configuration has o-ring and packing.

(i)Caution

Part Number

Configured Part Number is shown.

Part Number
MFSK-14GPS
MFSK-16GP
MFSK-16GPS
MFSK-22GP
MFSK-28GP
MFSK-36GP
MFSK-42GP
MFSK-54GP
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Material Conforming pipe Conforming knockout diameter
(mm)
Screw nominal designation Outer diameter (φD)
(mm)
Length
(mm)
10 Piece(s)Available

6 Days or more

Flame-Retardant ABS14 (Mirafureki SS)Φ 22G1/23045

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

Flame-Retardant ABS16 (Mirafureki SS)Φ 27G3/431.546.5

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

Flame-Retardant ABS16 (Mirafureki SS)Φ 22G1/231.546.5
1 Piece(s)Available

7 Days or more

Flame-Retardant ABS22 (Mirafureki SS)Φ 27G3/439.555

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

Flame-Retardant ABS28 (Mirafureki SS)Φ 34G14766
1 Piece(s)Available

8 Days or more

Flame-Retardant ABS36 (Mirafureki SS)Φ 42G1 1/45877
1 Piece(s)Available

8 Days or more

Resin42 (Mirafureki SS)Φ 48G1 1/2 (female screw)65.593.5
1 Piece(s)Available

8 Days or more

Resin54 (Mirafureki SS)Φ 60G2 (female screw)78.0112.5

Loading...

  1. 1

Basic Information

Color Beige Standard PSE

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.