(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

CD Pipe Connector (G-Type)【1-10 Pieces Per Package】

CD Pipe Connector (G-Type)
  • Volume Discount

This is a CD tube connector. Can instantly perform connection and unlocking. Cap attachment prevents intrusion of non-solidified concrete.

[Features]
· Connection and release are both possible with just one touch.
· Attached cap prevents intrusion of unsolidified concrete.

(i)Caution

Part Number

Configured Part Number is shown.

Part Number
CDK-14GS
CDK-16GS
CDK-36G
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Conforming pipe Conforming knockout diameter
(mm)
Screw nominal designation Outer diameter (φD)
(mm)
Length
(mm)
10 Piece(s)Available

8 Days or more

14 (CD single-layer corrugated tube)Φ 22, Φ27G1/226.942

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

16 (CD single-layer corrugated tube)Φ 22, Φ27G1/228.443
1 Piece(s)Available

7 Days or more

36 (CD single-layer corrugated tube)Φ 42G1 1/453.573
Part Number
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Conforming pipe Conforming knockout diameter
(mm)
Screw nominal designation Outer diameter (φD)
(mm)
Length
(mm)

Loading...

  1. 1

Basic Information

Color Other Material Resin Standard PSE

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.