(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Pushbutton Switches - Non-Illuminated, φ30 mm, Economy Value

Pushbutton Switches - Non-Illuminated, φ30 mm, Economy Value
  • Volume Discount

•Protection function (environmentally resistant) : None
•Push button operation : Momentary
•Contact configuration : 1b
•Terminal shape : Screw terminal
•Shape : Mushroom shape
For complete product overview and details on Maruyasu Dengyo [Low Price] Push Button Switch ⌀30 see the sections below:

Part Number

Configured Part Number is shown.

A30PD01R

Part Number
A30PD01R
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHS
1 Piece(s)Available

8 Days or more

10

Loading...

  1. 1

Basic Information

Type Non-illumination type push-button Shape Mushroom shape Terminal shape Screw terminal
Mounting hole Φ 30 Contact configuration 1b Push button operation Momentary
Button color Red Protection function (environmentally resistant) None Dimension vertical(mm) 37
Dimension width(mm) 29.5 Dimension depth(mm) 69.5 When Current capacity is AC 110 V(A) 6
Current capacity @ 24 VDC(A) 6

Please check the type/dimensions/specifications of the part A30PD01R in the Pushbutton Switches - Non-Illuminated, φ30 mm, Economy Value series.

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.