(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/15/2024 to 8:00 a.m. (CDT) 6/16/2024. We apologize for the inconvenience.

Pushbutton Switches - Non-Illuminated, φ25 mm, Economy Value

Pushbutton Switches - Non-Illuminated, φ25 mm, Economy Value
  • Volume Discount

High-quality 25mm diameter push button switch with momentary contact structure.

[Features]
・Red, mushroom-shaped push-lock button.

Part Number
A25PF01B
A25PF10B
A25PF11B
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSContact configuration
1 Piece(s)Available

8 Days or more

101b
1 Piece(s)Available

8 Days or more

101a
1 Piece(s)Available

8 Days or more

101a / 1b

Loading...

  1. 1

Basic Information

Type Non-illumination type push-button Shape Circular Terminal shape Screw terminal
Mounting hole Φ 25 Push button operation Momentary Button color Black
Protection function (environmentally resistant) None Dimension vertical(mm) 37 Dimension width(mm) 29.5
Dimension depth(mm) 57 When Current capacity is AC 110 V(A) 6 Current capacity @ 24 VDC(A) 6

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.