(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

European Type Terminal Block PCV5 Series

European Type Terminal Block PCV5 Series
  • Volume Discount

•Number of I/O : 1 to N
•Mounting Method : DIN / Direct Mounting
•Wiring Method : Others
For complete product overview and details on European Type Terminal Block PCV5 Series (Toyo Giken) see the sections below:

Part Number

Configured Part Number is shown.

PCV5-20COM2

Part Number
PCV5-20COM2
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHS
1 Piece(s)Available

8 Days or more

10

Loading...

  1. 1

Basic Information

Wiring Method Others Mounting Method DIN / Direct Mounting Parts / Finished Products Assembled Finished Product
Number of Poles(Pole) 20 Number of I/O 1 to N Rated Current (JIS)(A) 10

Additional Products in this Category

Tech Support