(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/15/2024 to 8:00 a.m. (CDT) 6/16/2024. We apologize for the inconvenience.

Twisted Pair Multi-Core Cable PMC Series

Twisted Pair Multi-Core Cable PMC Series
  • Volume Discount

A twisted pair cable that uses 0.08 mm fine annealed copper wire for high flexibility.

[Features]
· The conductor uses 30/0.08 fine annealed copper wire.
· Achieves high level of flexibility.
· Uses a twisted pair configuration that provides favorable noise resistance and signal characteristics.

Part Number

Configured Part Number is shown.

Part Number
PMC-8(DG)-1
PMC-8(DG)-2
PMC-8(DG)-3
PMC-8(DG)-4
PMC-8(DG)-5
PMC-8(DG)-6
PMC-8(DG)-7
PMC-8(DG)-8
PMC-8(DG)-9
PMC-8(DG)-10
PMC-8(DG)-11
PMC-8(DG)-12
PMC-8(DG)-13
PMC-8(DG)-14
PMC-8(DG)-15
PMC-8(DG)-16
PMC-8(DG)-17
PMC-8(DG)-18
PMC-8(DG)-19
PMC-8(DG)-20
PMC-8(DG)-21
PMC-8(DG)-22
PMC-8(DG)-23
PMC-8(DG)-24
PMC-8(DG)-25
PMC-8(DG)-26
PMC-8(DG)-27
PMC-8(DG)-28
PMC-8(DG)-29
PMC-8(DG)-30
PMC-8(DG)-31
PMC-8(DG)-32
PMC-8(DG)-33
PMC-8(DG)-34
PMC-8(DG)-35
PMC-8(DG)-36
PMC-8(DG)-37
PMC-8(DG)-38
PMC-8(DG)-39
PMC-8(DG)-40
PMC-8(DG)-41
PMC-8(DG)-42
PMC-8(DG)-43
PMC-8(DG)-44
PMC-8(DG)-45
PMC-8(DG)-46
PMC-8(DG)-47
PMC-8(DG)-48
PMC-8(DG)-49
PMC-8(DG)-50
PMC-8(DG)-51
PMC-8(DG)-52
PMC-8(DG)-53
PMC-8(DG)-54
PMC-8(DG)-55
PMC-8(DG)-56
PMC-8(DG)-57
PMC-8(DG)-58
PMC-8(DG)-59
PMC-8(DG)-60
Part NumberMinimum order quantityVolume DiscountDays to Ship Total length
(m)
Number of cores
(Core)
Logarithm Allowable Current
1 Piece(s)Available

8 Days or more

184P1.3
1 Piece(s)Available

8 Days or more

284P1.3
1 Piece(s)Available

8 Days or more

384P1.3
1 Piece(s)Available

8 Days or more

484P1.3
1 Piece(s)Available

8 Days or more

584P1.3
1 Piece(s)Available

8 Days or more

684P1.3
1 Piece(s)Available

8 Days or more

784P1.3
1 Piece(s)Available

8 Days or more

884P1.3
1 Piece(s)Available

8 Days or more

984P1.3
1 Piece(s)Available

8 Days or more

1084P1.3
1 Piece(s)Available

8 Days or more

1184P1.3
1 Piece(s)Available

8 Days or more

1284P1.3
1 Piece(s)Available

8 Days or more

1384P1.3
1 Piece(s)Available

8 Days or more

1484P1.3
1 Piece(s)Available

8 Days or more

1584P1.3
1 Piece(s)Available

8 Days or more

1684P1.3
1 Piece(s)Available

8 Days or more

1784P1.3
1 Piece(s)Available

8 Days or more

1884P1.3
1 Piece(s)Available

8 Days or more

1984P1.3
1 Piece(s)Available

8 Days or more

2084P1.3
1 Piece(s)Available

8 Days or more

2184P1.3
1 Piece(s)Available

8 Days or more

2284P1.3
1 Piece(s)Available

8 Days or more

2384P1.3
1 Piece(s)Available

8 Days or more

2484P1.3
1 Piece(s)Available

8 Days or more

2584P1.3
1 Piece(s)Available

8 Days or more

2684P1.3
1 Piece(s)Available

8 Days or more

2784P1.3
1 Piece(s)Available

8 Days or more

2884P1.3
1 Piece(s)Available

8 Days or more

2984P1.3
1 Piece(s)Available

8 Days or more

3084P1.3
1 Piece(s)Available

8 Days or more

3184P1.3
1 Piece(s)Available

8 Days or more

3284P1.3
1 Piece(s)Available

8 Days or more

3384P1.3
1 Piece(s)Available

8 Days or more

3484P1.3
1 Piece(s)Available

8 Days or more

3584P1.3
1 Piece(s)Available

8 Days or more

3684P1.3
1 Piece(s)Available

8 Days or more

3784P1.3
1 Piece(s)Available

8 Days or more

3884P1.3
1 Piece(s)Available

8 Days or more

3984P1.3
1 Piece(s)Available

8 Days or more

4084P1.3
1 Piece(s)Available

8 Days or more

4184P1.3
1 Piece(s)Available

8 Days or more

4284P1.3
1 Piece(s)Available

8 Days or more

4384P1.3
1 Piece(s)Available

8 Days or more

4484P1.3
1 Piece(s)Available

8 Days or more

4584P1.3
1 Piece(s)Available

8 Days or more

4684P1.3
1 Piece(s)Available

8 Days or more

4784P1.3
1 Piece(s)Available

8 Days or more

4884P1.3
1 Piece(s)Available

8 Days or more

4984P1.3
1 Piece(s)Available

8 Days or more

5084P1.3
1 Piece(s)Available

8 Days or more

5184P1.3
1 Piece(s)Available

8 Days or more

5284P1.3
1 Piece(s)Available

8 Days or more

5384P1.3
1 Piece(s)Available

8 Days or more

5484P1.3
1 Piece(s)Available

8 Days or more

5584P1.3
1 Piece(s)Available

8 Days or more

5684P1.3
1 Piece(s)Available

8 Days or more

5784P1.3
1 Piece(s)Available

8 Days or more

5884P1.3
1 Piece(s)Available

8 Days or more

5984P1.3
1 Piece(s)Available

8 Days or more

6084P1.3

Loading...

Basic Information

Conductor cross section(mm2) 0.15 AWG size(AWG) 26 Rated voltage Low current circuits (100V)
Shield None Sheath Color Glossy dark gray Ground wire None
Sheath Material PVC Insulation body materials PVC Conductor configuration(Units/mm) 30/0.08
Conductor outer diameter(mm) 0.51 Temperature rating(℃) 60 Insulation body color See the catalog
Other properties Noise-resistant

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.