(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

MDR-0 Series, Electronic Counter (Total Counter)

MDR-0 Series, Electronic Counter (Total Counter)
  • Volume Discount

[Features]
· DIN72 × 72 mm.
· Large scale display of the zero suppression type.
· Incorporates a power source for use by sensors.
· May be used in either of connected or disconnected input.
· All apparatus have memory attached.

Part Number

Configured Part Number is shown.

MDR-060M

Part Number
MDR-060M
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

27 Days or more

Loading...

  1. 1

Basic Information

Type Total counter Display method LED Display digits 6 digits
Count input (CH = N) 1 Mounting method Panel Panel cut dimensions 68.0x68.0
Power supply voltage AC-dedicated Output None Dimension vertical(mm) 72
Dimension width(mm) 72 Dimension depth(mm) 125 Computing Method Add/subtract
Maximum Computing Speed(Hz) 20 (with contact), 5000 (no contact) (Counting) input Includes contact/does not include contact Reset Pushbutton reset, external reset
Wiring connection Screw terminal Memory Yes Power supply for sensor Yes
Power supply voltage (details) 100/110 VAC, 200/220 VAC switching Operating temperature range(℃) 0 to +40

Please check the type/dimensions/specifications of the part MDR-060M in the MDR-0 Series, Electronic Counter (Total Counter) series.

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.