(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

FCPEV Communication Cable (FCPEV-0.65MM-2P-500)

FCPEV Communication Cable FCPEV-0.65MM-2P-500
  • Volume Discount

[Features]
•Composition conforms to Japanese Electric Wire & Cable Makers' Association Standard JCS5402
•Color-coded wire core identification introduced to make all cores distinguishable, unlike the per-tracer color scheme employed in CPEV cables
(1) All cores identifiable
•A color-coding system based on the color combination of core insulation makes all cores readily identifiable, prevents incorrect wiring, and makes wiring work more efficient.
(2) Noise rejection
•FCPEV includes shielding as standard
•Standard shielding consists of a combination of aluminum foil laminated polyester tape and drain wire, for easy grounding
•In addition to the standard shielding, various other shielding options are also available, such as copper foil and copper braid shielding.
(3) Flame retardant and weather resistant
•Provided with black colored, flame retardant (passes JIS 60-degree inclined flame test) vinyl sheath and features superior weatherproofing for trouble-free indoor and outdoor use

Part Number

Configured Part Number is shown.

FCPEV-0.65MM-2P-500

Part Number
FCPEV-0.65MM-2P-500
Part NumberMinimum order quantityVolume DiscountDays to Ship Total length
(m)
Number of cores
(Core)
Logarithm Finished outer diameter
(mm)
Conductor outer diameter
(mm)
Conductor configuration
(Units/mm)
1 Piece(s)Available

6 Days or more

50042P60.651/0.65

Loading...

  1. 1

Basic Information

Rated voltage 60V or less Shield Present Sheath Characteristic Weatherproof
Sheath Color Black Ground wire Drain wire Sheath Material PVC (PVC· lead free)
Insulation body materials Polyethylene type Insulation body color See the catalog Standard JCS 5402
Other properties Noise resistance, flame retardant

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.