(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

RG Type High Frequency Coaxial Cable

RG Type High Frequency Coaxial Cable
  • Volume Discount

Fujikura Product - A cable that features high insulation resistance as well as water and aging resistance. Also boasts a high dielectric strength and light weight for easy handling.

[Features]
•The RG type high frequency coaxial cable is available in a number of different types. Generally made using polyethylene insulation. Offers the following characteristics:
•High insulation resistance.
•High dielectric strength voltage.
•Lightweight and easy handling.
•Excellent water and aging resistance.
· High mechanical strength.
•Conforms to JAN-C-17 and MIL-C-17 (United States military defense standards) and the Japan Defense Agency Standard DSP-C-3102; this type of high frequency cable is widely used in the United States and in Japan.
•The RG-/u code is used in the name for all of these products; where RG is for "RadioGuide" and u means "Universal".

Part Number
RG-58AU-10
RG-58AU-50
RG-58AU-100
RG-174U-200
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSTotal length
(m)
Finished outer diameter
(mm)
Internal conductor configuration
(Units/mm)
Insulation body outer diameter
(mm)
1 Piece(s)Available

8 Days or more

-10519/0.180T2.9
1 Piece(s)Available

8 Days or more

-50519/0.180T2.9
1 Piece(s)Available

8 Days or more

-100519/0.180T2.9
1 Piece(s)Available

8 Days or more

102002.57/0.160CW1.5

Loading...

  1. 1

Basic Information

Number of cores(Core) 1 Sheath (outer coating) color Black Ground wire None
Sheath (outer coating) material PVC Insulation body materials Polyethylene type Charachteristic Impedance(Ω) 50
External conductor structure T Other standards MIL, JAN compliant

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.