(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Coaxial Test Lead (CCA-101)

Coaxial Test Lead CCA-101
  • Volume Discount

•Classification: Coaxial test lead
•Color: Red black
•Used Cable: RG‑58A/U

Part Number

Configured Part Number is shown.

CCA-101

Part Number
CCA-101
Part NumberMinimum order quantityVolume DiscountDays to Ship Length (L)
(mm)
Specifications
1 Piece(s)Available

8 Days or more

1000IC clip L / BNC plug

Loading...

  1. 1

Basic Information

Classification Coaxial test lead Color Red black Cable used RG‑58A/U

Please check the type/dimensions/specifications of the part CCA-101 in the Coaxial Test Lead series.

Products like this...

Part Number
CCA-103
Part NumberMinimum order quantityVolume DiscountDays to Ship Length (L)
(mm)
Specifications
1 Piece(s)Available

8 Days or more

1500Shield clip M / BNC plug

Additional Products in this Category

Tech Support