(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Bushings (insulation type)【1-20 Pieces Per Package】

Bushings (insulation type)
  • Volume Discount

[Features]
・These bushings are attached to the ends of plica tubes to prevent damage to the coating of wires.
・Insulation type.
・Screw method tubing connection for the plica tube.

(i)Caution

PDF

Part Number

Configured Part Number is shown.

 
Part Number
BP10
BP24
BP30
BP38
BP50
BP63
BP76
BP83
BP101
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSMountable Plica Tube Maximum outer diameter of compatible cable
(mm)
1 Piece(s)Available

7 Days or more

10PZ108
1 Piece(s)Available

7 Days or more

10PZ2422

20 Pieces Per Package

1 Pack(s)Available

8 Days or more

10PZ3028

20 Pieces Per Package

1 Pack(s)Available

8 Days or more

-PZ3836
1 Piece(s)Available

11 Days or more

-PZ5048
1 Piece(s)Available

11 Days or more

-PZ6360
1 Piece(s)Available

8 Days or more

-PZ7673
1 Piece(s)Available

8 Days or more

-PZ8381
1 Piece(s)Available

8 Days or more

-PZ10198

Loading...

  1. 1

Basic Information

Type Other Color Grey Temperature range(℃) -50 to 135
Primary materials PC Notes Gray

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.