(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Ferrules

Ferrules
  • Volume Discount

[Features]
・These products are steel ferrules for protecting the pipe ends of Keiflex units.

(i)Caution

PDF

Part Number

Configured Part Number is shown.

 
Part Number
KFL10
KFL12
KFL16
KFL22
KFL28
KFL36
KFL42
KFL54
KFL70
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSConnectable wire tube
1 Piece(s)Available

8 Days or more

-10 (Note)
1 Piece(s)Available

6 Days or more

1012 (Note)
1 Piece(s)Available

7 Days or more

1016 (Note)
1 Piece(s)Available

14 Days or more

1022 (Note)
1 Piece(s)Available

14 Days or more

1028 (Note)
1 Piece(s)Available

14 Days or more

1036 (Note)
1 Piece(s)Available

8 Days or more

1042 (Note)
1 Piece(s)Available

14 Days or more

1054 (Note)
1 Piece(s)Available

8 Days or more

-70 (Note)

Loading...

  1. 1

Basic Information

Type Other Temperature range(℃) -50 to 200 Primary materials Steel
Surface treatment Electrogalvanization (trivalent bright chromate) Notes (Note) Indicates KMS, KMV, KPF, KIC, KIH, KIV, KPBF, KUU, KCS, KMB, KIB, KM, and KI.

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.