(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Type NS is a standard type polyamide flexible conduit tube with superior compressive strength.
[Features]
· Type NS is a standard type with excellent compression strength.
· Optimally suited for general conduit applications.
· The JISC8461 strength classification is light (#12 size is very light).
· The light gray Munsell value is N7.
· Sanfleki ROBO itself is not suitable for torsional movement.
· If you require this kind of conduit, please use the rotating type accessories.
· Sanfleki ROBO accessories have a strong connection tensile strength. However, compared to metal-fabricated products, these are not as strong. Therefore, please be careful when moving high-tensile loads.
· Sanfleki ROBO and its accessories are non-conductive. Therefore, unlike metal-fabricated conduit, no electrical bonding is required and there are no issues with grounding of electrical equipment.
· Sanfleki ROBO is manufactured from polyamide. Therefore, under normal-use conditions, it has a high resistance to chemicals, such as general alkalis, alcohols, ethers, ketones, hydrocarbons, hydrogen halogenides, lubricating oils, petroleum, detergents, cutting oils, and water, etc.
· Polyamide resin is not particularly resistant to direct sunlight or weatherproof. Therefore, please use indoors.
· Please use with vinyl coated cables and electric wires.
· Please use with the N2 type Sanfleki ROBO accessories (e.g.: N2BG).
Part Number |
---|
NS20 |
NS25 |
NS32 |
NS40 |
Loading...
Type | Corrugated Tube | Operating Temperature (Minimum)(℃) | -5 (Fixed) / -40 (Adjustable) | Operating Temperature (Maximum)(℃) | 65 (Fixed) / 115 (Adjustable) |
---|---|---|---|---|---|
Color | Black | Protection Function (Environmental Resistance) | Waterproof / Oil Resistance / Flame Retardance | Color | Black |
Material | PA6 | Temperature range (when moved)(℃) | -5 to 65 | Temperature range (when fixed)(℃) | -40 to 115 |
Properties | High oil resistance | Standard | UL, JIS C8461-23 | Protection grade | IP67 |
Flame retardant | UL94V2 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy