(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Combination Coupling (for connections for a standard plica and an electrical conduit or thin steel electrical conduit with screws)【10-20 Pieces Per Package】

Combination Coupling (for connections for a standard plica and an electrical conduit or thin steel electrical conduit with screws)
  • Volume Discount

[Features]
· Threaded combination coupling for connecting the plica tube and steel conduit.
・Suitable for connections for thin steel electrical conduits.

(i)Caution

Part Number

Configured Part Number is shown.

Part Number
KC17
KC24
KC30
KC50
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Connectable wire tube Connectable wire tube (etc.) Maximum outer diameter of compatible cable
(mm)

20 Pieces Per Package

1 Pack(s)Available

13 Days or more

PZ17C19 (nominal)/CTC19 (screw nominal)15

20 Pieces Per Package

1 Pack(s)Available

13 Days or more

PZ24C25 (nominal)/CTC25 (screw nominal)21

20 Pieces Per Package

1 Pack(s)Available

13 Days or more

PZ30C31 (nominal)/CTC31 (screw nominal)28

10 Pieces Per Package

1 Pack(s)Available

13 Days or more

PZ50C51 (nominal)/CTC51 (screw nominal)47

Loading...

  1. 1

Basic Information

Type Coupling Material Zinc Die-Cast Application Waterproof
Temperature range(℃) -50 to 150 Primary materials Zinc alloy die cast (ZDC2) Surface treatment Electrogalvanization (trivalent bright chromate)
Standard JIS C8350, PSE

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.