(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Combination Coupling (for use with a standard plica and a steel electrical conduit or thick steel electrical conduit with screws)【2-20 Pieces Per Package】

Combination Coupling (for use with a standard plica and a steel electrical conduit or thick steel electrical conduit with screws)
  • Volume Discount

[Features]
· Threaded combination coupling for connecting the plica tube and steel conduit.
・Suitable for connections for thick steel electrical conduits.
・The plica tube and steel electrical conduit connections are both screw connections.

(i)Caution

Part Number

Configured Part Number is shown.

Part Number
KG17
KG24
KG30
KG38
KG50-54
KG63
KG76
KG83
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Connectable wire tube Connectable wire tube (etc.) Maximum outer diameter of compatible cable
(mm)
Standard

20 Pieces Per Package

1 Pack(s)Available

13 Days or more

PZ17G16 (nominal)/CTG16 (screw nominal)15JIS C8350, PSE

20 Pieces Per Package

1 Pack(s)Available

13 Days or more

PZ24G22 (nominal)/CTG22 (screw nominal)21JIS C8350, PSE

20 Pieces Per Package

1 Pack(s)Available

13 Days or more

PZ30G28 (nominal)/CTG28 (screw nominal)27JIS C8350, PSE

20 Pieces Per Package

1 Pack(s)Available

13 Days or more

PZ38G36 (nominal)/CTG36 (screw nominal)36JIS C8350, PSE

10 Pieces Per Package

1 Pack(s)Available

13 Days or more

PZ50G54 (nominal)/CTG54 (screw nominal)48PSE

4 Pieces Per Package

1 Pack(s)Available

13 Days or more

PZ63G54 (nominal)/CTG54 (screw nominal)53JIS C8350, PSE

4 Pieces Per Package

1 Pack(s)Available

13 Days or more

PZ76G70 (nominal)/CTG70 (screw nominal)69JIS C8350, PSE

2 Pieces Per Package

1 Pack(s)Available

13 Days or more

PZ83G82 (nominal)/CTG82 (screw nominal)80JIS C8350, PSE

Loading...

  1. 1

Basic Information

Type Coupling Material Zinc Die-Cast Temperature range(℃) -45 to 150
Primary materials Zinc alloy die cast (ZDC2) Surface treatment Electrogalvanization (trivalent bright chromate)

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.