(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 12/14/2024 to 4:00 p.m. (CST) 12/15/2024. We apologize for the inconvenience.

Combination Coupling (for use with a Keiflex and a steel electrical conduit or thick steel electrical conduit)【1-5 Pieces Per Package】

Combination Coupling (for use with a Keiflex and a steel electrical conduit or thick steel electrical conduit)
  • Volume Discount

[Features]
· Diecast combination coupling for connecting a Keiflex tube and a steel electrical conduit.
· For use with thick steel electrical conduits.

(i)Caution

PDF

Part Number

Configured Part Number is shown.

 
Part Number
KMKG16
KMKG22
KMKG28
KMKG54
KMKG70
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Connectable wire tube Connectable wire tube (etc.) Maximum outer diameter of compatible cable
(mm)
1 Piece(s)Available

8 Days or more

16 (Note)G1613
1 Piece(s)Available

8 Days or more

22 (Note)G2218
1 Piece(s)Available

8 Days or more

28 (Note)G2824

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

54 (Note)G5449

2 Pieces Per Package

1 Pack(s)Available

13 Days or more

70 (Note)G7060

Loading...

  1. 1

Basic Information

Type Coupling Material Zinc Die-Cast Temperature range(℃) -20 to 90
Primary materials Zinc alloy die cast (ZDC2) Surface treatment Electrogalvanization (trivalent bright chromate) Standard UL, CSA
Notes (Note) Indicates KMS, KMV, KPF, KIC, KIH, KIV, KPBF, KUU, KCS, KMB, KIB, KM, and KI. Protection grade IP67

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.