(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Combination coupling (K-Flex + thick steel/thin steel wire tube)

Combination coupling (K-Flex + thick steel/thin steel wire tube)
  • Volume Discount

[Features]
· Threaded combination coupling for connecting K-flex and steel wire tubing.

(i)Caution

PDF

Part Number

Configured Part Number is shown.

 
Part Number
KMK2E16
KMK2E22
KMK2E28
KMK2E42
KMKE16
KMKE22
KMKE28
KMKE36
KMKE42
KMKE54
KMKI22
KMKI28
Part NumberMinimum order quantityVolume DiscountDays to Ship Connectable wire tube Connectable wire tube (etc.)
1 Piece(s)Available

8 Days or more

16 (Note)E19/C19
1 Piece(s)Available

14 Days or more

22 (Note)E25/C25
1 Piece(s)Available

8 Days or more

28 (Note)E31/C31
1 Piece(s)Available

8 Days or more

42 (Note)E51/C51
1 Piece(s)Available

8 Days or more

16 (Note)E19/C19
1 Piece(s)Available

8 Days or more

22 (Note)E25/C25
1 Piece(s)Available

14 Days or more

28 (Note)E31/C31
1 Piece(s)Available

8 Days or more

36 (Note)E39/C39
1 Piece(s)Available

8 Days or more

42 (Note)E51/C51
1 Piece(s)Available

8 Days or more

54 (Note)E63/C63
1 Piece(s)Available

8 Days or more

22 (Note)G22
1 Piece(s)Available

8 Days or more

28 (Note)G28

Loading...

  1. 1

Basic Information

Type Coupling Material Zinc Die-Cast Application Waterproof
Temperature range(℃) -20 to 90 Primary materials Zinc alloy die cast (ZDC2) Surface treatment Electrogalvanization (trivalent bright chromate)
Notes (Note) Indicates KMS, KMV, KPF, KIC, KIH, KIV, KPBF, KUU, KCS, KMB, KIB, KM, and KI. Protection grade IP67

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.