(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 p.m. 3/1 to 4:00 p.m. (CST) 3/2/2025. We apologize for the inconvenience.

Connector (includes parallel male screws)【1-20 Pieces Per Package】

Connector (includes parallel male screws)
  • Volume Discount

[Features]
This connector joins a Keiflex conduit to the knockout point on the control panel. Includes parallel male screws.


*Please be aware there was a mistake in the 2015 wiring parts catalog. [KMBG28] The notation “per item” refers to products sold in packs which contain multiple units per pack, and does not indicate items sold individually. We apologize for any inconvenience this may have caused.

(i)Caution

PDF

Part Number

Configured Part Number is shown.

 
Part Number
KMBG10
KMBG12
KMBG16
KMBG22
KMBG28
KMBG36
KMBG42
KMBG54
KMBG70
KMBG82
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Connectable wire tube Maximum outer diameter of compatible cable
(mm)
Connection screw (ΦS1)
(mm)
Connection screw (nominal)
1 Piece(s)Available

14 Days or more

10 (Note)820.9G1/2

20 Pieces Per Package

1 Pack(s)Available

8 Days or more

12 (Note)1020.9G1/2
1 Piece(s)Available

8 Days or more

16 (Note)1320.9G1/2
1 Piece(s)Available

8 Days or more

22 (Note)1826.4G3/4
1 Piece(s)Available

8 Days or more

28 (Note)2433.2G1
1 Piece(s)Available

8 Days or more

36 (Note)3241.9G1-1/4

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

42 (Note)3747.8G1-1/2
1 Piece(s)Available

14 Days or more

54 (Note)4859.6G2

2 Pieces Per Package

1 Pack(s)Available

14 Days or more

70 (Note)6075.1CTG 70
1 Piece(s)Available

14 Days or more

82 (Note)7587.8CTG 82

Loading...

  1. 1

Basic Information

Type Connector Material Zinc Die-Cast Temperature range(℃) -20 to 90
Primary materials Zinc alloy die cast (ZDC2) Surface treatment Electrogalvanization (trivalent bright chromate) Standard UL, CSA
Notes (Note) Indicates KMS, KMV, KPF, KIC, KIH, KIV, KPBF, KUU, KCS, KMB, KIB, KM, and KI. Protection grade IP67

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.