(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Manual Crimping Tool

Manual Crimping Tool
  • Volume Discount

Molex hand crimping tools are designed to accurately crimp a variety of terminals to cables when used in conjunction with other Molex products.

[Features]
・Compatible with wires from 30 AWG (0.25mm) to 18 AWG (1.03mm).

(i)Caution

PDF

Part Number

Configured Part Number is shown.

 
Part Number
57026-5000
57027-5000
57046-5000
57189-5000
57295-5000
JHTR1031C
JHTR1719C
JHTR5904
JHTR5907
JHTR5974
Part NumberMinimum order quantityVolume DiscountDays to Ship Conforming terminal Applicable wire size (AWG) Applicable wire size (coating outer diameter)
(mm)
1 Piece(s)Available

8 Days or more

5556 ~ 555818 to 20, 22 to 241.8 to 2.2, 1.5 to 1.8
1 Piece(s)Available

8 Days or more

5556 ~ 555818 to 20, 22 to 242.6 to 3.1, 2.3 to 2.6
1 Piece(s)Available

8 Days or more

50012 ~ 5001324, 26 to 281.15 (maximum)
1 Piece(s)Available

16 Days or more

50217 ~ 5053918 to 20, 22 to 241.8 to 2.2, 1.5 to 1.7
1 Piece(s)Available

8 Days or more

5035122 to 24, 26 to 281.4 to 1.7, 1.1 to 1.7
1 Piece(s)Available

8 Days or more

1189 ~ 138118 to 24, 14 to 201.5 to 3.1, 1.9 to 3.8
1 Piece(s)Available

8 Days or more

1560 ~ 500618, 20 to 242.1 to 3.0, 1.5 to 2.7
1 Piece(s)Available

8 Days or more

519418 to 20, 22 to 241.9 to 3.0, 1.3 to 2.4
1 Piece(s)Available

8 Days or more

5080222 to 24, 26 to 281.5 to 1.9, 1.2 to 1.4
1 Piece(s)Available

8 Days or more

526322 to 24, 26 to 281.5 to 1.9, 1.2 to 1.4

Loading...

  1. 1

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.