(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Standard .093" Receptacle Housing(1490) (1490-R)

Standard .093" Receptacle Housing(1490) 1490-R
  • On Sale Till 15/12/2024
  • Volume Discount

Molex power connectors, available in 5.03 mm, 6.30 mm and 6.70 mm pitch types. (Fitting Housing: 1490-P/1490-P1, Compatible Terminal: 1189)

PDF

Part Number

Configured Part Number is shown.

1490-R

 
Part Number
1490-R
Part NumberMinimum order quantityVolume DiscountDays to Ship Panel mount Mating partner
1 Piece(s)Available

6 Days or more

Present03-09-2041, 3099

Loading...

  1. 1

Basic Information

Connector Shape Square Connector Series Initials Number Applicable pin/contact Female (socket)
Number of cores 4 Application Cable connection Allowable Current(A) 11
Connection direction Straight IP Rating None Representative standards UL / CSA
Pitch(mm) 5.03 Row number 1 Material NYLON 66
Color Natural Notes UL94V-2 Conforming terminal 1189, 1190, 1376, 1377, 1380, 1381, 1433, 1434, 1973

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.