(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Standard .093" Plug Housing(1490)

Standard .093" Plug Housing(1490)
  • Volume Discount

Molex power connectors, available in 5.03 mm, 6.30 mm and 6.70 mm pitch types. (Fitting Housing: 1490-R/1490-R1, Compatible Terminal: 1190)

PDF

Part Number

Configured Part Number is shown.

 
Part Number
1490-P
1490-P1
Part NumberMinimum order quantityVolume DiscountDays to Ship Panel mount Mating partner
1 Piece(s)Available

6 Days or more

Present03-09-1042
1 Piece(s)Available

Same day

Stock

None03-09-1041, 03-09-1042

Loading...

  1. 1

Basic Information

Connector Shape Square Connector Series Initials Number Applicable pin/contact Male (plug)
Number of cores 4 Application Cable connection Allowable Current(A) 11
Connection direction Straight IP Rating None Representative standards UL / CSA
Pitch(mm) 5.03 Row number 1 Material NYLON 66
Color Natural Notes UL94V-2 Conforming terminal 1189, 1190, 1380, 1381, 1433, 1434, 1973, 2151, 2273, 2870, 2871, 4272, 4550, 6271

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.