(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 2/22 to 5:00 p.m. (CST) 2/23/2025. We apologize for the inconvenience.

SPOX™ Housing(5264)

SPOX™ Housing(5264)
  • Volume Discount

[Features]
The Molex Spox family of wire-to-circuit board connectors have a structure that works within a pitch range of 2.50 mm to 5.08 mm. (Mating housing: 5267/5268, Compatible terminal: 5263)

PDF

Part Number

Configured Part Number is shown.

 
Part Number
5264-02
5264-03
5264-04
5264-05
5264-06
5264-07
5264-08
5264-09
5264-10
5264-11
5264-12
5264-13
5264-14
5264-15
Part NumberMinimum order quantityVolume DiscountDays to Ship Number of cores
1 Piece(s)Available

6 Days or more

2
1 Piece(s)Available

6 Days or more

3
1 Piece(s)Available

6 Days or more

4
1 Piece(s)Available

6 Days or more

5
1 Piece(s)Available

6 Days or more

6
1 Piece(s)Available

6 Days or more

7
1 Piece(s)Available

6 Days or more

8
1 Piece(s)Available

6 Days or more

9
1 Piece(s)Available

6 Days or more

10
1 Piece(s)Available

6 Days or more

11
1 Piece(s)Available

6 Days or more

12
1 Piece(s)Available

6 Days or more

13
1 Piece(s)Available

6 Days or more

14
1 Piece(s)Available

6 Days or more

15

Loading...

  1. 1

Basic Information

Connector Shape Square Connector Series Initials Number Applicable pin/contact Female (socket)
Application Cable connection Allowable Current(A) 3 Allowable Voltage(V) 250
Connection direction Straight IP Rating None Representative standards UL
Pitch(mm) 2.50 Row number 1 Panel mount None
Material NYLON 66 Notes UL94V-0 Conforming terminal 5263
Mating partner 5267, 5268

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.