(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

SPOXTM Wire-to-Board Header - 5081

SPOX<sup>TM</sup> Wire-to-Board Header - 5081
  • Volume Discount

[Features]
The Molex Spox family of wire-to-circuit board connectors have a structure that works within a pitch range of 2.50 mm to 5.08 mm. (Mating housing: 5197)

PDF

Part Number

Configured Part Number is shown.

 
Part Number
5281-02A
5281-03A
5281-04A
5281-05A
5281-06A
5281-07A
Part NumberMinimum order quantityVolume DiscountDays to Ship Number of cores
1 Piece(s)Available

6 Days or more

2
1 Piece(s)Available

6 Days or more

3
1 Piece(s)Available

6 Days or more

4
1 Piece(s)Available

6 Days or more

5
1 Piece(s)Available

6 Days or more

6
1 Piece(s)Available

6 Days or more

7

Loading...

  1. 1

Basic Information

Connector Shape Square Connector Series Initials Number Applicable pin/contact Male (plug)
Application For PCB Allowable Current(A) 7 Allowable Voltage(V) 250
Connection direction Straight IP Rating None Representative standards UL / TUV / CSA
Pitch(mm) 5.08 Row number 1 Mating lock Present
Terminal plating Tin Color Natural Mating partner 5197

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.