(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Contacts - Connector Terminal, PicoBlade, 1.25mm Pitch, 50058/50579 Series

Contacts - Connector Terminal, PicoBlade, 1.25mm Pitch, 50058/50579 Series
  • Volume Discount

A number of wire-to-circuit board and wire-to-wire optional Molex products available. There are variations in the headers of both types: Surface mount type and through-hole type. (Conforming housing: 51021)

Part Number

Configured Part Number is shown.

Part Number
50058-8000
50058-8100
50079-8000
50079-8100
Part NumberMinimum order quantityVolume DiscountDays to Ship Allowable Current
(A)
Applicable size AWG Terminal shape
100 Piece(s)Available

6 Days or more

128 to 32Chain
1 Piece(s)Available

6 Days or more

1/0.8(AWG#32)28 to 32Individual
100 Piece(s)Available

6 Days or more

126 to 28Chain
1 Piece(s)Available

6 Days or more

126 to 28Individual

Loading...

  1. 1

Basic Information

Applicable pin/contact Female (socket) Application Cable connection Allowable Voltage(V) 125
Wire connection method Crimp Applicable housing 51021 Mating partner 50125, 50133

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.