(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

PicoBladeTM 1.25 mm Pitch Circuit Board Wafer (53048)

PicoBlade<sup>TM</sup> 1.25 mm Pitch Circuit Board Wafer (53048)
  • Volume Discount

A number of wire-to-circuit board and wire-to-wire optional extra Molex products available. There are variations in header of both the types: Surface mount type and through-hole type. Angle type (mating housing: 51021)

PDF

Part Number

Configured Part Number is shown.

 
Part Number
53048-0210
53048-0310
53048-0510
53048-0610
53048-0710
53048-0810
53048-1010
53048-1110
Part NumberMinimum order quantityVolume DiscountDays to Ship Number of cores
1 Piece(s)Available

6 Days or more

2
1 Piece(s)Available

6 Days or more

3
1 Piece(s)Available

6 Days or more

5
1 Piece(s)Available

6 Days or more

6
1 Piece(s)Available

6 Days or more

7
1 Piece(s)Available

6 Days or more

8
1 Piece(s)Available

6 Days or more

10
1 Piece(s)Available

6 Days or more

11

Loading...

  1. 1

Basic Information

Connector Shape Square Connector Series Initials Number Applicable pin/contact Male (plug)
Application For PCB Allowable Current(A) 1 Allowable Voltage(V) 125
Connection direction Angle IP Rating None Representative standards UL
Pitch(mm) 1.25 Row number 1 Mating lock Present
Color Natural Mating partner 51021

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.