(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

PanelMate 1.25 mm Pitch Board Housing (51146)

PanelMate 1.25 mm Pitch Board Housing (51146)
  • Volume Discount

A Molex 1.85 mm high, thin, low-profile type product. SMT type mounting with solder tabs. (Compatible terminal: 50641, compatible headers: 53779/53780/55063/55178)

PDF

Part Number

Configured Part Number is shown.

51146-1400

 
Part Number
51146-1400
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

6 Days or more

Loading...

  1. 1

Basic Information

Connector Shape Square Connector Series Initials Number Applicable pin/contact Female (socket)
Number of cores 14 Application Cable connection Connection direction Straight
IP Rating None Representative standards UL / CSA Pitch(mm) 1.25
Row number 1 Panel mount None Color Natural
Conforming terminal 50641, 50753 Mating partner 53780

Please check the type/dimensions/specifications of the part 51146-1400 in the PanelMate 1.25 mm Pitch Board Housing (51146) series.

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.