(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

MX150 Housing (33472)

MX150 Housing (33472)
  • Volume Discount

[Features]
· Molex compatible housing: 33482, compatible terminal: 33012

PDF

Part Number

Configured Part Number is shown.

 
Part Number
33472-0606
33472-1206
33472-1258
33472-1606
33472-1621
33472-2006
Part NumberMinimum order quantityVolume DiscountDays to Ship Applicable pin/contact Number of cores Application Allowable Current
(A)
Connection direction IP Rating Pitch
(mm)
Row number Mating lock Panel mount CPA Color Conforming terminal Mating partner
1 Piece(s)Available

8 Days or more

Female (socket)6Cable connection22StraightNone3.502PresentNonePresentBlack, natural color33012, 34345-000133482
1 Piece(s)Available

8 Days or more

Female (socket)12Cable connection22StraightNone3.502PresentNonePresentBlack, natural color33012, 34345-000133482
1 Piece(s)Available

8 Days or more

--------------
1 Piece(s)Available

8 Days or more

Female (socket)16Cable connection22StraightNone3.502PresentNonePresentBlack, natural color33012, 34345-000133482
1 Piece(s)Available

8 Days or more

--------------
1 Piece(s)Available

8 Days or more

Female (socket)20Cable connection22StraightNone3.502PresentNonePresentBlack, natural color33012, 34345-000133482

Loading...

  1. 1

Basic Information

Connector Shape Square Connector Series Initials Number Series Number 187

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.