(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
A Molex 3.00 mm pitch connector. Available in a variety of fitting forms and poles, including wire-to-wire, wire-to-circuit board, and board-to-board types. Maximum rated current is 5.0 A, and we also have products compatible with other brands. A housing. (Mating housing: 43025)
Part Number |
---|
43020-0600 |
43020-1000 |
43020-1200 |
Loading...
Connector Shape | Square | Connector Series Initials | Number | Applicable pin/contact | Male (plug) |
---|---|---|---|---|---|
Application | Cable connection | Allowable Current(A) | 5 | Connection direction | Straight |
IP Rating | None | Representative standards | UL / TUV / CSA | Pitch(mm) | 3.00 |
Row number | 2 | Mating lock | Present | Panel mount | Present |
Color | Black | Mating partner | 43025 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy