(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

MicroClasp® 2.0 mm Pitch Circuit Board Housing (51382)

MicroClasp® 2.0 mm Pitch Circuit Board Housing (51382)
  • Volume Discount

[Features]
A space-saving Molex product that offers easier removal than other similar 2.00 mm (.079") and 2.50 mm (.098") pitch wire-to-circuit board connection systems. (Mating housing: 56134)

PDF

Part Number

Configured Part Number is shown.

 
Part Number
51382-0200
51382-0300
51382-0400
51382-0500
51382-0600
51382-0700
51382-0800
51382-0900
51382-1000
51382-1100
51382-1200
51382-1300
51382-1400
51382-1500
Part NumberMinimum order quantityVolume DiscountDays to Ship Number of cores Mating partner
1 Piece(s)Available

6 Days or more

255932, 55935
1 Piece(s)Available

6 Days or more

355932, 55935
1 Piece(s)Available

6 Days or more

455932, 55935
1 Piece(s)Available

6 Days or more

555932, 55935
1 Piece(s)Available

6 Days or more

655932, 55935
1 Piece(s)Available

6 Days or more

755932, 55935
1 Piece(s)Available

6 Days or more

855932, 55935
1 Piece(s)Available

6 Days or more

955932, 55935
1 Piece(s)Available

6 Days or more

1055932, 55935
1 Piece(s)Available

6 Days or more

1155932, 55935
1 Piece(s)Available

6 Days or more

1255932, 55935
1 Piece(s)Available

6 Days or more

1355932, 55935
1 Piece(s)Available

6 Days or more

1455932, 55935
1 Piece(s)Available

8 Days or more

1555932, 55935, 500730

Loading...

  1. 1

Basic Information

Connector Shape Square Connector Series Initials Number Applicable pin/contact Female (socket)
Application Cable connection Connection direction Straight IP Rating None
Pitch(mm) 2.00 Row number 1 Mating lock Present
Panel mount None Color White Conforming terminal 56134

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.