(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

MicroClasp® 2.0 mm Pitch Circuit Board Terminal (56134)

MicroClasp® 2.0 mm Pitch Circuit Board Terminal (56134)
  • Volume Discount

A space-saving Molex product that offers easier removal than other similar 2.00 mm (.079") and 2.50 mm (.098") pitch wire-to-circuit board connection systems. Angle type (compatible housings: 51242 / 51353 / 51382)

PDF

Part Number

Configured Part Number is shown.

56134-9000

 
Part Number
56134-9000
Part NumberMinimum order quantityVolume DiscountDays to Ship
9,000 Piece(s)Available

6 Days or more

Loading...

  1. 1

Basic Information

Connector Shape Square Connector Series Initials Number Applicable pin/contact Female (socket)
Application Cable connection Allowable Current(A) 3 Allowable Voltage(V) 250
Wire connection method Crimp Connection direction Straight IP Rating None
Terminal plating Tin Applicable size AWG 22, 24, 26, 28 Conforming terminal 500915, 51242, 51353, 51382

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.