(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

MicroBlade™ 2.00 mm Pitch Straight Wafer for Circuit Boards (51004)

MicroBlade™ 2.00 mm Pitch Straight Wafer for Circuit Boards (51004)
  • Volume Discount

[Features]
A highly-reliable Molex product with a box type terminal and a straight and right angled flexible design. Straight type (Mating housing: 51004)

Part Number

Configured Part Number is shown.

53014-1510

Part Number
53014-1510
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

6 Days or more

Loading...

  1. 1

Basic Information

Connector Shape Square Connector Series Initials Number Applicable pin/contact Male (plug)
Number of cores 15 Application For PCB Allowable Current(A) 2
Allowable Voltage(V) 125 Connection direction Straight IP Rating None
Representative standards UL / CSA Pitch(mm) 2.00 Row number 1
Mating lock Present Terminal plating Tin Mating partner 51004, 50011

Please check the type/dimensions/specifications of the part 53014-1510 in the MicroBlade™ 2.00 mm Pitch Straight Wafer for Circuit Boards (51004) series.

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.