(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Contacts - Connector Terminal, Interconnecting System【1-12,000 Pieces Per Package】 (5159T)

Contacts - Connector Terminal, Interconnecting System 5159T
  • Volume Discount

[Features]
An ever-popular Molex connector terminal for wire-to-circuit board connections. (Compatible housings: 5051)

PDF

Part Number

Configured Part Number is shown.

5159T

 
Part Number
5159T
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Terminal shape Material

12,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

ChainBrass

Loading...

  1. 1

Basic Information

Applicable pin/contact Female (socket) Application Cable connection Wire connection method Crimp
Applicable housing 2695, 5051, 6471, 3071 Applicable size AWG 22 to 28

Please check the type/dimensions/specifications of the part 5159T in the Contacts - Connector Terminal, Interconnecting System series.

Products like this...

Part Number
5159PBTL
5159TL
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Terminal shape Material

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

IndividualPhosphor bronze
1 Piece(s)Available

6 Days or more

IndividualBrass

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.