(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 p.m. 3/1 to 4:00 p.m. (CST) 3/2/2025. We apologize for the inconvenience.

693 Series Circular Connector - RD24, Power

693 Series Circular Connector - RD24, Power
  • Volume Discount

[Features]
· This IP67-class lightweight waterproof connector is certified to VDE (Germany), SEV (Switzerland), and UL (US) standards.
· Various wiring methods are available.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
09-4219-00-07
09-4220-00-07
09-4223-00-04
09-4224-00-04
09-4227-00-07
09-4228-00-07
99-4217-14-07
99-4218-14-07
99-4221-00-04
99-4222-00-04
99-4225-14-07
99-4226-14-07
Part NumberMinimum order quantityVolume DiscountDays to Ship Applicable pin/contact Number of cores Application Terminal method
1 Piece(s)Available

8 Days or more

Male7Panel mountScrew
1 Piece(s)Available

8 Days or more

Female7Panel mountScrew
1 Piece(s)Available

8 Days or more

Male4Panel mountScrew
1 Piece(s)Available

8 Days or more

Female4Panel mountScrew
1 Piece(s)Available

8 Days or more

Male7Panel mountSolder
1 Piece(s)Available

8 Days or more

Female7Panel mountSolder
1 Piece(s)Available

8 Days or more

Male7Cable connectionScrew
1 Piece(s)Available

8 Days or more

Female7Cable connectionScrew
1 Piece(s)Available

8 Days or more

Male4Cable connectionScrew
1 Piece(s)Available

8 Days or more

Female4Cable connectionScrew
1 Piece(s)Available

8 Days or more

Male7Cable connectionSolder
1 Piece(s)Available

8 Days or more

Female7Cable connectionSolder

Loading...

  1. 1

Basic Information

Connector shape Circular Type Connector series initials Number Connection direction Straight
Notes IP67

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.