(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Wire Stripper - Rubber Grip Handles

Wire Stripper - Rubber Grip Handles
  • Volume Discount

Because the blade pressure board covers the entire surface, this product does not feel like a molded shape when used, and the grip is covered all the way to the tip for easy handling, making this wire stripper is a pleasure to use.

(i)Caution

Part Number

Configured Part Number is shown.

Part Number
DA-052K
DIV-095K
DIV-208K
DVC-075K
DVC-125K
Part NumberMinimum order quantityVolume DiscountDays to Ship Applicable cable
1 Piece(s)Available

8 Days or more

Singe wire φ 0.5/1.2/1.6/2.0 mm
1 Piece(s)Available

8 Days or more

IV wire 0.9/1.25/2.0/3.5/5.5 mm2
1 Piece(s)Available

8 Days or more

IV wire 1.25/2.0/3.5/5.5/8.0 mm2
1 Piece(s)Available

8 Days or more

VCTF 0.75 mm2/2-core, 3-core and 4-core
1 Piece(s)Available

8 Days or more

VCTF1.25 mm2/2-core, 3-core, and 4-core

Loading...

  1. 1

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.