(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Rectangular Connectors - MIXO Modular Insert and Contact (Part Numbers)

Rectangular Connectors - MIXO Modular Insert and Contact
  • Volume Discount

[Features]
· MIXO.
· MIXO modular inserts and contacts.
· Supports large currents up to 200 A, high voltage up to 5, 000 V, high density, air piping, LANs, and USBs.
· Supports optical fiber, coaxial, and Dsub9Pin connectors.

PDF

Part Number

Configured Part Number is shown.

CX 04 BF

 
Part Number
CX 04 BF
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSApplicable pin/contact Cores Application Allowable Current
(A)
Allowable Voltage
(V)
Wire connection method Connection direction Representative standards Part names Applicable wire size (cross section)
(mm2)
Applicable wire size
(AWG)
Operating temperature range (min.)
(℃)
Operating temperature range (max.)
(℃)
Material Details Notes Other standards Application
10 Piece(s)Available

6 Days or more

10Female (socket)4Cable connection---StraightUL / CCC / CSAFemale connector0.14 to 2.526 to 14-40+70Flame-resistant thermoplastic resin4 pole + shield / Shield BUS multiaxial connector -GOST-

Loading...

  1. 1

Basic Information

Connector Shape Square shape Connector Series Initials A/B/C

Please check the type/dimensions/specifications of the part CX 04 BF in the Rectangular Connectors - MIXO Modular Insert and Contact series.

Products like this...

Part Number
CX 01 BF
CX 01 BM
CX 01 UF
CX 04 BM
CX 04 XF
CX 04 XM
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSApplicable pin/contact Cores Application Allowable Current
(A)
Allowable Voltage
(V)
Wire connection method Connection direction Representative standards Part names Applicable wire size (cross section)
(mm2)
Applicable wire size
(AWG)
Operating temperature range (min.)
(℃)
Operating temperature range (max.)
(℃)
Material Details Notes Other standards Application
10 Piece(s)Available

6 Days or more

10Female (socket)1Cable connection1050CrimpStraightCCC / CSA / ULFemale connector0.14 to 2.526 to 14-40+70Flame-resistant thermoplastic resinShield BUS coaxial connector / 1-pole + shield-GOST-
10 Piece(s)Available

6 Days or more

10Male (plug)1Cable connection1050CrimpStraightCCC / CSA / ULMale connector0.14 to 2.526 to 14-40+70Flame-resistant thermoplastic resinShield BUS coaxial connector / 1-pole + shield-GOST-
10 Piece(s)Available

6 Days or more

10Female (socket)-Cable connection---Straight-Female insert---25+80-With USB female - female connector---
10 Piece(s)Available

6 Days or more

10Male (plug)4Cable connection---StraightCCC / CSA / ULMale connector0.14 to 2.526 to 14-40+70Flame-resistant thermoplastic resin4 pole + shield / Shield BUS multiaxial connector -GOST-
10 Piece(s)Available

6 Days or more

10Female (socket)4Cable connection40830CrimpStraight-Female insert1.5 to 616 to 10-40+125Flame-resistant thermoplastic resin---For female contacts
10 Piece(s)Available

6 Days or more

10Male (plug)4Cable connection40830CrimpStraight-Male insert1.5 to 616 to 10-40+125Flame-resistant thermoplastic resin---For male contacts

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.